TRONIC-CY (LiY-CY)

flexible, Cu-screened, colour coded to DIN 47100, EMC-preferred type, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PVC data cable for
    electronic control adapted
    to DIN VDE 0812
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,14 mm² = 350 V
    ≥ 0,25 mm² = 500 V
  • Test voltage
    core/core 1200 V
    core/screen 800 V
  • Breakdown voltage min. 2400 V
  • Insulation resistance
    min. 20 MOhm x km
  • Capacitance (approx.-value) at 800 Hz
    core/core at 0,14 mm² = 120 pF/m
    core/core 0,25 mm² = 150 pF/m
    core/screen at 0,14 mm² = 240 pF/m
    core/screen 0,25 mm² = 270 pF/m
  • Inductance approx. 0,65 mH/km
  • Impedance approx. 78 Ohm
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Conductor construction:
    0,14 mm² = 18x0,1 mm
    0,25 mm² = 14x0,15 mm
    0,34 mm² = 7x0,25 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN 47100,
    without colour repetition
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • Drain-wire, tinned
  • Tinned, copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant, oil-/ chemical
    Resistance - see table Technical
    Informations
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • Also available in paired version, see
    HELUKABEL®-PAAR-TRONIC-CY
  • For 1 core cable screen of helically wound.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • unscreened analogue type:
    TRONIC (LiYY)
Application
These screened cables are used for flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, wherever the construction requirements call for a minimum outer diameter, TRONIC is the suitable cable to use. This applies especially to such areas as tool making and machine industries as well as electronic, computer, measurement and control sectors. The extremely small outer diameter make suitable for miniature plugs etc.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

20139

1 x 0,14

2,6

6,1

16,0

26

20001

2 x 0,14

3,9

12,0

20,0

26

20002

3 x 0,14

4,0

13,0

27,0

26

20003

4 x 0,14

4,3

14,5

32,0

26

20004

5 x 0,14

4,7

15,5

37,0

26

20005

6 x 0,14

5,2

18,2

42,0

26

20006

7 x 0,14

5,2

19,0

48,0

26

20007

8 x 0,14

5,9

21,3

55,0

26

20008

10 x 0,14

6,5

28,7

65,0

26

20009

12 x 0,14

6,7

30,5

77,0

26

20010

14 x 0,14

6,9

32,0

79,0

26

20011

16 x 0,14

7,3

43,2

89,0

26

20012

18 x 0,14

7,6

51,0

103,0

26

20013

20 x 0,14

8,3

55,0

116,0

26

20014

21 x 0,14

8,4

56,0

120,0

26

20015

24 x 0,14

8,9

62,0

131,0

26

20091

25 x 0,14

9,1

61,0

136,0

26

20016

27 x 0,14

9,2

65,0

142,0

26

20017

30 x 0,14

9,5

69,0

157,0

26

20018

32 x 0,14

9,9

76,0

163,0

26

20019

36 x 0,14

10,2

83,0

182,0

26

20020

40 x 0,14

11,1

88,0

209,0

26

20021

42 x 0,14

11,2

94,0

217,0

26

20022

44 x 0,14

11,5

110,0

226,0

26

20023

48 x 0,14

11,7

115,0

240,0

26

20024

52 x 0,14

12,3

124,0

270,0

26

20025

56 x 0,14

12,5

132,0

320,0

26

20026

61 x 0,14

12,8

146,0

370,0

26

20027

80 x 0,14

14,7

226,0

510,0

26

20028

100 x 0,14

16,3

267,0

580,0

26

20084

1 x 0,25

3,0

7,2

27,0

24

20029

2 x 0,25

4,3

15,8

31,0

24

20030

3 x 0,25

4,5

18,6

36,0

24

20031

4 x 0,25

4,8

22,0

40,0

24

20032

5 x 0,25

5,4

26,5

51,0

24

20083

6 x 0,25

5,8

32,4

58,0

24

20033

7 x 0,25

5,8

35,0

64,0

24

20034

8 x 0,25

7,0

42,1

82,0

24

20035

10 x 0,25

7,3

49,9

85,0

24

20036

12 x 0,25

7,5

58,0

90,0

24

20037

14 x 0,25

8,1

62,0

144,0

24

20038

16 x 0,25

8,5

67,0

110,0

24

20039

18 x 0,25

9,1

78,0

142,0

24

20086

19 x 0,25

9,1

79,0

146,0

24

20040

20 x 0,25

9,5

88,0

152,0

24

20041

21 x 0,25

9,6

91,0

150,0

24

20042

24 x 0,25

10,4

96,0

163,0

24

20092

25 x 0,25

10,6

99,0

169,0

24

20043

27 x 0,25

10,7

122,0

176,0

24

20044

30 x 0,25

11,1

132,0

189,0

24

20045

32 x 0,25

11,5

138,0

204,0

24

20046

36 x 0,25

11,9

146,0

219,0

24

20087

37 x 0,25

11,9

152,0

230,0

24

20047

40 x 0,25

12,9

157,0

247,0

24

20048

42 x 0,25

13,0

160,0

269,0

24

20049

44 x 0,25

13,7

164,0

292,0

24

20050

48 x 0,25

13,9

164,0

317,0

24

20051

52 x 0,25

14,3

175,0

330,0

24

20052

56 x 0,25

14,7

189,0

343,0

24

20053

61 x 0,25

15,2

204,0

365,0

24

20054

80 x 0,25

17,2

387,0

480,0

24

20055

100 x 0,25

19,4

505,0

605,0

24

20088

1 x 0,34

3,2

13,5

24,0

22

20056

2 x 0,34

4,9

18,0

30,0

22

20057

3 x 0,34

5,1

22,0

37,0

22

20058

4 x 0,34

5,5

28,0

48,0

22

20059

5 x 0,34

6,0

31,0

54,0

22

20085

6 x 0,34

6,6

45,0

61,0

22

20060

7 x 0,34

6,6

51,0

67,0

22

20061

8 x 0,34

7,7

54,0

81,0

22

20062

10 x 0,34

8,4

65,0

103,0

22

20063

12 x 0,34

8,6

70,0

110,0

22

20064

14 x 0,34

9,0

81,0

153,0

22

20065

16 x 0,34

9,6

88,0

159,0

22

20066

18 x 0,34

10,1

103,0

172,0

22

20089

19 x 0,34

10,1

106,0

181,0

22

20067

20 x 0,34

10,8

112,0

191,0

22

20068

21 x 0,34

10,9

116,0

199,0

22

20069

24 x 0,34

11,7

129,0

229,0

22

20093

25 x 0,34

12,0

120,0

241,0

22

20070

27 x 0,34

12,1

138,0

258,0

22

20071

30 x 0,34

12,6

158,0

290,0

22

20072

32 x 0,34

13,0

163,0

305,0

22

20073

36 x 0,34

13,8

178,0

330,0

22

20090

37 x 0,34

13,8

192,0

348,0

22

20074

40 x 0,34

14,8

198,0

364,0

22

20075

42 x 0,34

14,9

203,0

389,0

22

20076

44 x 0,34

15,6

214,0

414,0

22

20077

48 x 0,34

15,8

227,0

420,0

22

20078

52 x 0,34

16,3

242,0

450,0

22

20079

56 x 0,34

16,8

267,0

480,0

22

20080

61 x 0,34

17,2

295,0

520,0

22

20081

80 x 0,34

19,6

524,0

580,0

22

20082

100 x 0,34

21,9

620,0

694,0

22

16001

1 x 0,5

3,5

15,0

40,0

20

16002

2 x 0,5

5,3

29,0

45,0

20

16003

3 x 0,5

5,6

39,0

55,0

20

16004

4 x 0,5

6,3

46,0

61,0

20

16005

5 x 0,5

6,8

52,0

76,0

20

16006

6 x 0,5

7,3

66,0

89,0

20

16007

7 x 0,5

7,3

68,0

98,0

20

16008

8 x 0,5

8,6

80,0

117,0

20

16009

10 x 0,5

9,4

93,0

135,0

20

16010

12 x 0,5

9,6

117,0

157,0

20

16011

14 x 0,5

10,1

122,0

190,0

20

16012

16 x 0,5

10,6

129,0

210,0

20

16013

18 x 0,5

11,3

152,0

217,0

20

16526

19 x 0,5

11,3

156,0

246,0

20

16014

20 x 0,5

12,0

173,0

275,0

20

16015

24 x 0,5

13,2

236,0

337,0

20

16016

25 x 0,5

13,7

250,0

351,0

20

16527

27 x 0,5

13,8

265,0

373,0

20

16017

30 x 0,5

14,2

297,0

396,0

20

16018

32 x 0,5

14,7

301,0

431,0

20

16164

34 x 0,5

15,4

312,0

440,0

20

16019

36 x 0,5

15,5

320,0

445,0

20

16528

37 x 0,5

15,5

325,0

458,0

20

16020

40 x 0,5

16,4

345,0

470,0

20

16021

50 x 0,5

18,2

407,0

570,0

20

16022

61 x 0,5

19,2

508,0

650,0

20

16023

80 x 0,5

22,1

690,0

780,0

20

16024

100 x 0,5

24,6

814,0

990,0

20

16025

1 x 0,75

4,0

19,0

41,0

19

16026

2 x 0,75

5,8

38,0

59,0

19

16027

3 x 0,75

6,3

50,0

66,0

19

16028

4 x 0,75

6,8

57,0

77,0

19

16029

5 x 0,75

7,4

70,0

93,0

19

16030

6 x 0,75

8,2

87,0

113,0

19

16031

7 x 0,75

8,2

96,0

130,0

19

16032

8 x 0,75

9,7

110,0

145,0

19

16033

10 x 0,75

10,3

140,0

180,0

19

16034

12 x 0,75

10,5

151,0

202,0

19

16035

14 x 0,75

11,3

167,0

225,0

19

16036

16 x 0,75

11,9

183,0

275,0

19

16037

18 x 0,75

12,7

207,0

292,0

19

16529

19 x 0,75

12,7

221,0

322,0

19

16038

20 x 0,75

13,6

238,0

362,0

19

16039

24 x 0,75

14,9

270,0

435,0

19

16040

25 x 0,75

15,0

278,0

415,0

19

16041

27 x 0,75

15,1

287,0

467,0

19

16042

30 x 0,75

16,0

315,0

486,0

19

16043

32 x 0,75

16,5

330,0

530,0

19

16163

34 x 0,75

17,7

350,0

570,0

19

16044

36 x 0,75

17,4

370,0

600,0

19

16530

37 x 0,75

17,4

386,0

640,0

19

16045

40 x 0,75

18,7

395,0

680,0

19

16120

42 x 0,75

18,9

408,0

714,0

19

16047

61 x 0,75

22,0

555,0

900,0

19

16048

80 x 0,75

25,3

715,0

1200,0

19

16049

100 x 0,75

28,0

910,0

1440,0

19

16475

2 x 1

6,4

46,0

65,0

18

16476

3 x 1

6,7

56,0

80,0

18

16477

4 x 1

7,2

69,0

98,0

18

16478

5 x 1

8,0

89,0

127,0

18

16479

6 x 1

8,7

105,0

144,0

18

16480

7 x 1

8,7

111,0

158,0

18

16481

8 x 1

10,3

130,0

197,0

18

16482

10 x 1

11,2

140,0

232,0

18

16483

12 x 1

11,4

168,0

260,0

18

16484

14 x 1

12,0

198,0

302,0

18

16485

16 x 1

12,8

218,0

346,0

18

16486

19 x 1

13,6

268,0

412,0

18

16487

24 x 1

16,0

320,0

493,0

18

16488

27 x 1

16,4

360,0

562,0

18

16489

37 x 1

18,6

485,0

790,0

18

16500

2 x 1,5

7,0

63,0

88,0

16

16501

3 x 1,5

7,4

76,0

100,0

16

16502

4 x 1,5

8,1

98,0

126,0

16

16503

5 x 1,5

9,0

116,0

160,0

16

16504

6 x 1,5

9,8

140,0

192,0

16

16505

7 x 1,5

9,8

152,0

208,0

16

16506

8 x 1,5

11,0

172,0

244,0

16

16507

10 x 1,5

12,6

193,0

315,0

16

16508

12 x 1,5

12,8

254,0

338,0

16

16509

14 x 1,5

13,5

272,0

383,0

16

16510

16 x 1,5

14,6

285,0

424,0

16

16511

19 x 1,5

15,6

387,0

506,0

16

16512

24 x 1,5

18,1

448,0

690,0

16

16513

27 x 1,5

18,7

506,0

781,0

16

16514

37 x 1,5

21,4

682,0

941,0

16