SHIPFLEX® 512

cable for drag chains, halogen-free, EMC-prefered type, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special screened drag chain cable
  • UL Style 20234
  • Temperature range
    flexing -40°C to +80°C
    fixed installation -40°C to +80°C
  • Installation temperature
    min. -25°C
  • Nominal voltage UL 1000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    7,5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Special core insulation
  • Black cores with continuous white
    numbering to DIN VDE 0293
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal
    selected lay length
  • Braided screen of tinned copper wires,
    coverage approx. 85 %, optional aluminium
    foil under the braid
  • Full polyurethane outer sheath to
    UL std. 1581 Tab. 50227
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Flame retardant to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/ IEC 60332-1(equivalent
    DIN VDE 0472 part 804 test method B)
  • Halogen-free to DIN VDE 0482 part 267/
    DIN EN 50267-2-1/IEC 60754-1 (equivalent
    DIN VDE 0472 part 815)
  • Oil resistant to IEC 60092-350,
    appendix F
  • Behaviour at low temperature at -40°C to
    IEC 60092-350, appendix E
  • Weather, Ozone- and UV-resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
HELUKABEL® SHIPFLEX® 512 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval . The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions. For applications which go beyond standard solutions we recommend that you fill out our especially developed questionnaire for drag chains. Before installation in cable drag chains please read the installation instructions.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

19864

2 x 0,5

20

6,3

35,0

50,0

19865

3 G 0,5

20

6,5

42,0

60,0

19866

4 G 0,5

20

7,0

47,0

64,0

19867

5 G 0,5

20

7,5

56,0

79,0

19868

7 G 0,5

20

8,5

69,0

101,0

19869

12 G 0,5

20

10,0

108,0

164,0

19870

18 G 0,5

20

11,5

145,0

227,0

19871

25 G 0,5

20

13,5

240,0

331,0

19872

36 G 0,5

20

15,2

318,0

457,0

19873

2 x 0,75

19

7,0

40,0

65,0

19874

3 G 0,75

19

7,2

52,0

71,0

19875

4 G 0,75

19

7,8

60,0

82,0

19876

5 G 0,75

19

8,5

71,0

97,0

19877

7 G 0,75

19

9,6

91,0

141,0

19878

12 G 0,75

19

11,5

142,0

217,0

19879

18 G 0,75

19

13,0

212,0

304,0

19880

25 G 0,75

19

15,8

281,0

420,0

19881

36 G 0,75

19

17,5

350,0

535,0

19882

2 x 1

18

7,4

50,0

69,0

19883

3 G 1

18

7,7

60,0

84,0

19884

4 G 1

18

8,5

71,0

104,0

19885

5 G 1

18

9,0

88,0

130,0

19886

7 G 1

18

10,4

111,0

160,0

19887

12 G 1

18

12,4

184,0

270,0

19888

18 G 1

18

14,3

260,0

391,0

19889

25 G 1

18

17,0

349,0

547,0

19890

36 G 1

18

19,0

510,0

790,0

19891

2 x 1,5

16

8,0

63,0

90,0

19892

3 G 1,5

16

8,3

80,0

109,0

19893

4 G 1,5

16

9,2

97,0

132,0

19894

5 G 1,5

16

10,0

119,0

169,0

19895

7 G 1,5

16

11,6

147,0

219,0

19896

12 G 1,5

16

13,8

267,0

363,0

19897

18 G 1,5

16

16,2

374,0

496,0

19898

25 G 1,5

16

19,0

526,0

724,0

19899

36 G 1,5

16

21,5

702,0

1190,0

19900

2 x 2,5

14

9,5

96,0

136,0

19901

3 G 2,5

14

10,3

144,0

179,0

19902

4 G 2,5

14

11,3

149,0

201,0

19903

5 G 2,5

14

12,4

181,0

232,0

19904

7 G 2,5

14

14,4

255,0

357,0

19905

12 G 2,5

14

17,5

441,0

586,0

19906

18 G 2,5

14

20,3

604,0

1064,0

19907

25 G 2,5

14

24,2

793,0

1411,0

19908

36 G 2,5

14

27,2

1034,0

1623,0

19909

3 G 4

12

11,5

174,0

257,0

19910

4 G 4

12

12,4

230,0

324,0

19911

5 G 4

12

13,5

274,0

401,0

19912

6 G 4

12

15,2

295,0

456,0

19913

7 G 4

12

16,3

316,0

511,0

19914

3 G 6

10

13,5

240,0

343,0

19915

4 G 6

10

15,2

305,0

427,0

19916

5 G 6

10

16,5

442,0

562,0

19917

6 G 6

10

17,8

471,0

628,0

19918

7 G 6

10

19,5

505,0

692,0

19919

3 G 10

8

17,1

367,0

731,0

19920

4 G 10

8

19,0

549,0

992,0

19921

5 G 10

8

20,7

607,0

1014,0

19922

6 G 10

8

22,0

711,0

1241,0

19923

7 G 10

8

24,0

820,0

1491,0

19924

3 G 16

6

19,8

692,0

1004,0

19925

4 G 16

6

21,8

840,0

1296,0

19926

5 G 16

6

24,0

1050,0

1658,0