JZ-500 HMH

flexible control cable, halogen-free, extremely fire resistant, oil resistant1), meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Halogen-free flexible control cable
    adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51 and
    DIN VDE 0285-525-3-11 /
    DIN EN 50525-3-11
  • Temperature range
    flexing -15°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    2000 V
  • Minimum bending radius
    flexing 12,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of halogen-free polymer
    compound type TI6 to
    DIN VDE 0207-363-7 / DIN EN 50363-7
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of halogen-free polymer
    compound type TM7 to
    DIN VDE 0207-363-8 / DIN EN 50363-8
  • Sheath colour: grey (RAL 7001)
  • With meter marking
  • LS0H = Low Smoke Zero Halogen
Properties
  • 1) We recommend you for critical
    applications a consultation
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 / BS 4066-3 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JZ-500 HMH-C
Application
Used as measuring, monitoring and control cables in tool machinery, conveyor belts, production lines, in plant, in air-conditioning, in foundries and steel mills. For fixed installation or flexible application, casual, not constantly recurring free movement without forced motion and without tensile stress, for medium mechanical stress. The cable is suitable for use in dry, damp and wet locations and on plaster.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

11201

2 x 0,5

4,8

9,6

43,0

20

11202

3 G 0,5

5,1

14,4

50,0

20

11332

3 x 0,5

5,1

14,4

50,0

20

11203

4 G 0,5

5,5

19,0

60,0

20

11333

4 x 0,5

5,5

19,0

60,0

20

11204

5 G 0,5

6,2

24,0

71,0

20

11334

5 x 0,5

6,2

24,0

71,0

20

11205

7 G 0,5

6,7

33,6

84,0

20

11206

8 G 0,5

7,4

38,0

101,0

20

11207

10 G 0,5

8,0

48,0

121,0

20

11208

12 G 0,5

9,0

58,0

142,0

20

11209

16 G 0,5

10,0

76,0

183,0

20

11210

18 G 0,5

10,7

86,0

204,0

20

11211

20 G 0,5

11,3

96,0

227,0

20

11212

25 G 0,5

12,6

120,0

283,0

20

11213

30 G 0,5

13,5

144,0

324,0

20

11214

34 G 0,5

14,7

163,0

367,0

20

11215

37 G 0,5

14,7

178,0

381,0

20

11216

41 G 0,5

15,8

197,0

417,0

20

11217

42 G 0,5

15,8

202,0

454,0

20

11218

50 G 0,5

17,3

240,0

519,0

20

11219

61 G 0,5

18,5

293,0

635,0

20

11220

65 G 0,5

19,2

312,0

694,0

20

11221

2 x 0,75

5,3

14,4

47,0

19

11222

3 G 0,75

5,6

21,6

56,0

19

11335

3 x 0,75

5,6

21,6

56,0

19

11223

4 G 0,75

6,3

29,0

69,0

19

11336

4 x 0,75

6,3

29,0

69,0

19

11224

5 G 0,75

6,9

36,0

83,0

19

11337

5 x 0,75

6,9

36,0

83,0

19

11225

7 G 0,75

7,7

50,0

114,0

19

11338

7 x 0,75

7,7

50,0

114,0

19

11226

8 G 0,75

8,3

58,0

136,0

19

11227

10 G 0,75

9,1

72,0

172,0

19

11228

12 G 0,75

10,0

86,0

183,0

19

11229

16 G 0,75

11,4

115,0

241,0

19

11230

18 G 0,75

12,2

130,0

266,0

19

11231

20 G 0,75

12,8

144,0

291,0

19

11232

25 G 0,75

14,3

180,0

374,0

19

11233

30 G 0,75

15,3

216,0

450,0

19

11234

34 G 0,75

16,7

245,0

517,0

19

11235

37 G 0,75

16,7

260,0

541,0

19

11236

41 G 0,75

18,1

296,0

611,0

19

11237

42 G 0,75

18,1

302,0

621,0

19

11238

50 G 0,75

19,8

360,0

742,0

19

11239

61 G 0,75

21,2

439,0

853,0

19

11240

65 G 0,75

22,0

468,0

909,0

19

11241

2 x 1

5,6

19,2

63,0

18

11242

3 G 1

6,1

29,0

74,0

18

11339

3 x 1

6,1

29,0

74,0

18

11243

4 G 1

6,6

38,4

90,0

18

11340

4 x 1

6,6

38,4

90,0

18

11244

5 G 1

7,5

48,0

109,0

18

11245

7 G 1

8,1

67,0

151,0

18

11246

8 G 1

9,0

77,0

184,0

18

11247

10 G 1

9,6

96,0

224,0

18

11248

12 G 1

10,8

115,0

243,0

18

11249

16 G 1

12,3

154,0

314,0

18

11250

18 G 1

12,9

173,0

361,0

18

11251

20 G 1

13,8

192,0

387,0

18

11252

25 G 1

15,4

240,0

496,0

18

11253

34 G 1

17,9

326,0

670,0

18

11254

37 G 1

17,9

355,0

713,0

18

11255

41 G 1

19,4

394,0

784,0

18

11256

42 G 1

19,4

403,0

824,0

18

11257

50 G 1

21,3

480,0

952,0

18

11258

61 G 1

22,7

586,0

1140,0

18

11259

65 G 1

23,6

628,0

1201,0

18

11260

2 x 1,5

6,4

29,0

70,0

16

11261

3 G 1,5

6,8

43,0

94,0

16

11341

3 x 1,5

6,8

43,0

94,0

16

11262

4 G 1,5

7,6

58,0

112,0

16

11263

5 G 1,5

8,3

72,0

141,0

16

11264

7 G 1,5

9,2

101,0

191,0

16

11265

8 G 1,5

9,9

115,0

224,0

16

11266

10 G 1,5

10,9

144,0

282,0

16

11267

12 G 1,5

12,2

173,0

311,0

16

11268

16 G 1,5

13,9

230,0

392,0

16

11269

18 G 1,5

14,8

259,0

450,0

16

11270

20 G 1,5

15,6

288,0

497,0

16

11271

25 G 1,5

17,6

360,0

630,0

16

11272

34 G 1,5

20,2

490,0

842,0

16

11273

37 G 1,5

20,2

533,0

897,0

16

11274

50 G 1,5

24,2

720,0

1277,0

16

11275

61 G 1,5

25,8

878,0

1460,0

16

11276

65 G 1,5

26,7

936,0

1612,0

16

11277

2 x 2,5

7,8

48,0

118,0

14

11278

3 G 2,5

8,3

72,0

151,0

14

11279

4 G 2,5

9,2

96,0

181,0

14

11280

5 G 2,5

10,1

120,0

224,0

14

11281

7 G 2,5

11,2

168,0

316,0

14

11282

8 G 2,5

12,3

192,0

370,0

14

11283

10 G 2,5

13,5

240,0

451,0

14

11284

12 G 2,5

15,1

288,0

499,0

14

11285

16 G 2,5

17,1

384,0

720,0

14

11286

18 G 2,5

18,2

432,0

769,0

14

11287

20 G 2,5

19,4

480,0

911,0

14

11288

25 G 2,5

21,6

600,0

1047,0

14

11289

30 G 2,5

23,0

720,0

1280,0

14

11290

2 x 4

9,2

77,0

199,0

12

11291

3 G 4

9,7

115,0

247,0

12

11292

4 G 4

10,8

154,0

299,0

12

11293

5 G 4

12,1

192,0

369,0

12

11294

7 G 4

13,4

269,0

463,0

12

11295

8 G 4

14,7

307,0

601,0

12

11296

10 G 4

15,8

384,0

698,0

12

11297

12 G 4

18,0

461,0

790,0

12

11298

16 G 4

20,5

614,0

1130,0

12

11299

18 G 4

21,6

691,0

1280,0

12

11300

2 x 6

11,0

115,0

266,0

10

11301

3 G 6

11,9

173,0

360,0

10

11302

4 G 6

13,0

230,0

429,0

10

11303

5 G 6

14,7

288,0

529,0

10

11304

7 G 6

16,2

403,0

631,0

10

11305

2 x 10

13,8

192,0

440,0

8

11306

3 G 10

14,8

288,0

550,0

8

11307

4 G 10

16,4

384,0

708,0

8

11308

5 G 10

18,3

480,0

862,0

8

11309

7 G 10

20,2

672,0

1124,0

8

11310

2 x 16

17,6

307,0

642,0

6

11311

3 G 16

18,6

461,0

830,0

6

11312

4 G 16

20,6

614,0

1060,0

6

11313

5 G 16

22,8

768,0

1270,0

6

11314

7 G 16

25,2

1075,0

1794,0

6

11315

3 G 25

22,6

720,0

1190,0

4

11316

4 G 25

25,1

960,0

1594,0

4

11317

5 G 25

27,9

1200,0

2014,0

4

11318

3 G 35

26,0

1008,0

1590,0

2

11319

4 G 35

28,8

1344,0

2200,0

2

11320

5 G 35

32,3

1680,0

2693,0

2

11321

3 G 50

30,9

1440,0

2571,0

1

11322

4 G 50

34,2

1920,0

3087,0

1

11323

5 G 50

38,3

2400,0

3980,0

1

11324

3 G 70

36,0

2016,0

3207,0

2/0

11325

4 G 70

40,0

2688,0

4077,0

2/0

11326

5 G 70

44,7

3360,0

5501,0

2/0

11327

3 G 95

41,5

2736,0

4708,0

3/0

11328

4 G 95

46,0

3648,0

5590,0

3/0

11329

5 G 95

51,5

4560,0

6972,0

3/0

11330

3 G 120

46,0

3456,0

5515,0

4/0

11331

4 G 120

51,1

4608,0

7100,0

4/0