PUR spiral cables orange

Produktfoto
Technical data
  • Temperature range
    -25°C to +70°C
  • Nominal voltage
    H05BQ-F: 300/500 V
    H07BQ-F: 450/750 V
  • Test voltage
    2000/2500 V
  • Expansion ratio 1:4
  • straight ends
    in each case 200 mm
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of rubber
  • Core identification to DIN VDE 0293-308
  • GN-YE conductor, 3 cores and above
  • Outer sheath of PUR
  • Sheath colour: orange
Note
  • On request closed spiral lengths up to max.
    5000 mm possible.
  • As well in axial constructionon
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
  • Machine Construction
  • Electrical Tools
  • Building Industry
  • Handling Equipment
  • Entertainment Equipment
  • Medical devices
  • Measurement instruments
  • Rolling doors
Downloads
Data sheet

Part no.

Cross-section

mm²

Spiral length
unexpanded

(WL in mm)

Cable Ø

approx. mm

Spiral-
outer Ø

approx. mm

Cop.
weight

kg / 1000 pcs.

AWG-No.

orange

85221

2 x 0,75

300

6,5

23,0

59,0

18

85223

2 x 0,75

500

6,5

23,0

77,8

18

85226

2 x 0,75

1000

6,5

23,0

149,8

18

85229

2 x 0,75

1500

6,5

23,0

221,8

18

85236

2 x 0,75

3000

6,5

23,0

437,8

18

85238

3 G 0,75

300

7,1

25,2

73,5

18

85240

3 G 0,75

500

7,1

25,2

116,7

18

85243

3 G 0,75

1000

7,1

25,2

224,7

18

85246

3 G 0,75

1500

7,1

25,2

332,6

18

85253

3 G 0,75

3000

7,1

25,2

656,6

18

85255

4 G 0,75

300

7,9

28,8

98,6

18

85257

4 G 0,75

500

7,9

28,8

156,6

18

85260

4 G 0,75

1000

7,9

28,8

301,6

18

85263

4 G 0,75

1500

7,9

28,8

446,6

18

85270

4 G 0,75

3000

7,9

28,8

881,6

18

85272

5 G 0,75

300

8,6

31,2

122,4

18

85274

5 G 0,75

500

8,6

31,2

194,4

18

85277

5 G 0,75

1000

8,6

31,2

374,4

18

85280

5 G 0,75

1500

8,6

31,2

554,4

18

85287

5 G 0,75

3000

8,6

31,2

1094,4

18

85289

2 x 1,0

300

6,8

24,6

65,3

17

85291

2 x 1,0

500

6,8

24,6

103,7

17

85294

2 x 1,0

1000

6,8

24,6

199,7

17

85297

2 x 1,0

1500

6,8

24,6

295,7

17

85304

2 x 1,0

3000

6,8

24,6

583,7

17

85306

3 G 1,0

300

7,2

26,4

98,6

17

85308

3 G 1,0

500

7,2

26,4

156,6

17

85311

3 G 1,0

1000

7,2

26,4

301,6

17

85314

3 G 1,0

1500

7,2

26,4

446,6

17

85321

3 G 1,0

3000

7,2

26,4

881,6

17

85323

4 G 1,0

300

7,8

28,6

130,6

17

85325

4 G 1,0

500

7,8

28,6

207,4

17

85328

4 G 1,0

1000

7,8

28,6

399,4

17

85331

4 G 1,0

1500

7,8

28,6

591,4

17

85338

4 G 1,0

3000

7,8

28,6

1167,4

17

85340

5 G 1,0

300

9,0

32,0

163,2

17

85342

5 G 1,0

500

9,0

32,0

259,2

17

85345

5 G 1,0

1000

9,0

32,0

499,2

17

85348

5 G 1,0

1500

9,0

32,0

739,2

17

85355

5 G 1,0

3000

9,0

32,0

1459,2

17

85357

2 x 1,5

300

8,5

30,0

98,6

16

85359

2 x 1,5

500

8,5

30,0

156,6

16

85362

2 x 1,5

1000

8,5

30,0

301,6

16

85365

2 x 1,5

1500

8,5

30,0

446,6

16

85372

2 x 1,5

3000

8,5

30,0

881,6

16

85374

3 G 1,5

300

8,9

32,8

146,2

16

85376

3 G 1,5

500

8,9

32,8

232,2

16

85379

3 G 1,5

1000

8,9

32,8

447,2

16

85382

3 G 1,5

1500

8,9

32,8

662,2

16

85389

3 G 1,5

3000

8,9

32,8

1307,2

16

85408

5 G 1,5

300

10,9

38,8

244,8

16

85410

5 G 1,5

500

10,9

38,8

388,8

16

85413

5 G 1,5

1000

10,9

38,8

748,8

16

85416

5 G 1,5

1500

10,9

38,8

1108,8

16

85423

5 G 1,5

3000

10,9

38,8

2188,8

16

85425

7 G 1,5

300

12,6

46,4

343,4

16

85427

7 G 1,5

500

12,6

46,4

545,4

16

85430

7 G 1,5

1000

12,6

46,4

1050,4

16

85433

7 G 1,5

1500

12,6

46,4

1555,4

16

85440

7 G 1,5

3000

12,6

46,4

3070,4

16

85442

12 G 1,5

300

16,6

65,2

588,2

16

85444

12 G 1,5

500

16,6

65,2

934,2

16

85447

12 G 1,5

1000

16,6

65,2

1799,2

16

85450

12 G 1,5

1500

16,6

65,2

2664,2

16

85457

12 G 1,5

3000

16,6

65,2

5259,2

16

85459

3 G 2,5

300

10,6

38,2

244,8

14

85461

3 G 2,5

500

10,6

38,2

388,8

14

85464

3 G 2,5

1000

10,6

38,2

748,8

14

85467

3 G 2,5

1500

10,6

38,2

1108,8

14

85474

3 G 2,5

3000

10,6

38,2

2188,8

14

85493

5 G 2,5

300

13,2

48,4

408,0

14

85495

5 G 2,5

500

13,2

48,4

648,0

14

85498

5 G 2,5

1000

13,2

48,4

1248,0

14

85501

5 G 2,5

1500

13,2

48,4

1848,0

14

85508

5 G 2,5

3000

13,2

48,4

3648,0

14