PVC connecting cables

Produktfoto
Technical data
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage
    H03VV-F: U0/U 300/300 V
    H05VV-F: U0/U 300/500 V
  • Test voltage 2000 V
  • Assembly
    - End 1: Plug
    - End 2: 25 respectively 30 mm
    stripped with wire end ferrule
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
  • Core identification to DIN VDE 0293-308
  • Cores stranded in layers
  • GN-YE conductor, 3 cores and above
  • Outer sheath of PVC
  • Sheath colour: see table below
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor
  • On request also with international
    approval.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
H03VV-F
This cable is highly suitable as a hand tool connection for lightweight applications. It is often
used as a connecting cable for household appliances.
H05VV-F
This cable is highly suitable as a hand tool connection for medium-weight applications. It can
also be used in wet rooms. As a connecting cable: for machine installation.
Downloads
Data sheet

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

AWG-No.

black

white

grey

84412

84416

 

H03VVH2-F   2 x 0,75

2,0

Euro plug

28,8

19

84413

84417

 

H03VVH2-F   2 x 0,75

3,0

Euro plug

43,2

19

84420

84421

 

H03VVH2-F   2 x 0,75

5,0

Euro plug

72,0

19

84414

84418

 

H03VV-F   2 x 0,75

2,0

Euro plug

28,8

19

84415

84419

 

H03VV-F   2 x 0,75

3,0

Euro plug

43,2

19

84422

84423

 

H03VV-F   2 x 0,75

5,0

Euro plug

72,0

19

84424

84425

84428

H03VV-F   2 x 0,75

2,0

Central contour connector

28,8

19

84426

84427

84429

H03VV-F   2 x 0,75

3,0

Central contour connector

43,2

19

86870

84430

84431

H03VV-F   2 x 0,75

5,0

Central contour connector

72,0

19

87127

87128

84432

H05VV-F   2 x 1,0

2,0

Central contour connector

38,0

18

86765

87130

84433

H05VV-F   2 x 1,0

3,0

Central contour connector

57,0

18

86867

84434

84435

H05VV-F   2 x 1,0

5,0

Central contour connector

95,0

18

86764

87575

84436

H03VV-F   3 G 0,75

2,0

PROTECTED PLUG, straight

43,2

19

84437

84438

84439

H03VV-F   3 G 0,75

3,0

PROTECTED PLUG, straight

64,8

19

84440

84441

84442

H03VV-F   3 G 0,75

5,0

PROTECTED PLUG, straight

108,0

19

84400

84406

87725

H03VV-F   3 G 0,75

2,0

PROTECTED PLUG, angled

43,2

19

84401

84407

84446

H03VV-F   3 G 0,75

3,0

PROTECTED PLUG, angled

64,8

19

87748

84447

87277

H03VV-F   3 G 0,75

5,0

PROTECTED PLUG, angled

108,0

19

87137

87139

84451

H05VV-F   3 G 1,0

2,0

PROTECTED PLUG, straight

58,0

18

87138

87140

84452

H05VV-F   3 G 1,0

3,0

PROTECTED PLUG, straight

87,0

18

84453

84454

84455

H05VV-F   3 G 1,0

5,0

PROTECTED PLUG, straight

145,0

18

84402

84408

84459

H05VV-F   3 G 1,0

2,0

PROTECTED PLUG, angled

58,0

18

84403

84409

87410

H05VV-F   3 G 1,0

3,0

PROTECTED PLUG, angled

87,0

18

87074

87141

84460

H05VV-F   3 G 1,0

5,0

PROTECTED PLUG, angled

145,0

18

84464

84465

84466

H05VV-F   3 G 1,5

2,0

PROTECTED PLUG, straight

86,0

16

84467

84468

84469

H05VV-F   3 G 1,5

3,0

PROTECTED PLUG, straight

129,0

16

84470

84471

84472

H05VV-F   3 G 1,5

5,0

PROTECTED PLUG, straight

215,0

16

84404

84410

84475

H05VV-F   3 G 1,5

2,0

PROTECTED PLUG, angled

86,0

16

84405

84411

87503

H05VV-F   3 G 1,5

3,0

PROTECTED PLUG, angled

129,0

16

87142

87143

84476

H05VV-F   3 G 1,5

5,0

PROTECTED PLUG, angled

215,0

16