VERTEILERFLEX

for sensor actuator distributor boxes, PVC, PVC/PUR, PUR

Produktfoto
Technical data
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -30°C to +80°C
  • Operating voltage
    U0/U 300/500 V
  • A.c. test voltage, 50 Hz
    2000 V
  • Minimum bending radius
    flexibel 15x cable Ø
    highly flexible 7,5x cable Ø
Cable structure
PVC cables
  • Bare copper conductor, acc. to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
  • Core identification see table below
  • Outer sheath of special PVC
PUR cables
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of PVC
  • Core identification see table below
  • Outer sheath of PUR
Properties
PVC cables
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
PUR cables
  • Low adhesion, extremely abrasion resistant,
    resistant to hydrolysis and microbial attack
Special feature
  • The cables with the highly flexible stranded
    conductor, cl. 6, are
    suitable for drag chain applications
  • The types with PVC/PUR sheath material
    have a PVC inner sheath, with a PUR sheath
    applied over it by means of coextrusion
Note
  • All cables can be delivered with UL/CSA
    approbation and Cu screen.
  • Further core numbers, cross sections an
    sheath colours available on request.
Application
These cables are used in connector systems for sensors an actuators. In combination with injected circular connectors and installed actuator-sensor boxes, they constitute an important connecting element between the periphery and the PLC in production systems. The assembled cables offer attractive opportunities for reducing costs, not only in the field of automation technology, but also in the entire manufacturing industry.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

Cable structure

AWG-No.

black

grey

No.cores x
cross-sec.
mm²

Sheath
material

Core colours

Fine
wire

High
flex **

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

76105

76115

4 G 0,34

PVC

brown, blue, black, white, green-yellow

X

5,8

18,0

58,0

22

76639

 

4 G 0,34

PVC/PUR

yellow, white, green, grey, green-yellow, brown, blue

X

8,7

36,0

82,0

22

76107

73574

6 G 0,34

PVC/PUR

white, green, yellow, grey, pink, red, brown, blue, green-yellow

X

9,1

42,0

106,0

22

72961

73993

8 G 0,34

PVC/PUR

grey. pink, red, black, violet, white, green, yellow, brown, blue, green-yellow

X

9,1

48,0

110,0

22

76109

74729

8 x 0,34

PVC

white, green, yellow, grey, pink, red, black, violet, blue, brown

X

9,1

41,0

107,0

22

76110

72951

8 x 0,34

PUR

white, green, yellow, grey, pink, red, black, violet, blue, brown

X

9,1

41,0

107,0

22

76108

76117

8 x 0,34

PVC/PUR

white, green, yellow, grey, pink, red, black, violet, blue, brown

X

8,8

36,0

102,0

22

71254

76118

11 x 0,34

PVC

black with number 1-2+DIN 47100

X

10,0

65,0

143,0

22

76111

76119

12 x 0,34

PVC/PUR

pink, yebn, red, gypk, white, rdbu, green, whgn, yellow, bngn, gy, whye

X

10,3

61,0

138,0

22

 

77642

16 G 0,34

PVC/PUR

blue with no.1-2 + gnye, gypk, wh, rdbu, gn, whgy, ye, bngy, whye, pk, yebn, rd, whgy, bk, gybn, vt

X

12,5

89,0

193,0

22

76112

76120

16 G 0,34

PVC/PUR

bn, gypk, rdbu, whgn, bngn, whye, yebn, gybn, bu, wh, gn, ye, gy, pk, rd, bk, vt, gnye

X

10,5

74,0

170,0

22

76113

76121

8 G 0,5

PUR

brown, blue, green-yellow, grey-pink, red-blue, white-green, brown-green, white, green, yellow, grey

X

9,9

68,0

136,0

20

76114

76122

12 G 0,5

PUR

gypk. rdbu, whgn, bngn, whye, yebn, white, green, yellow, grey, pink, red, brown, blue, gnye

X

10,4

87,0

160,0

20

 

79921

14 x 0,5

PVC

Black, with printing BR1, BR2, BL1, BL, numbers 1-14

X

12,3

125,0

201,0

20

76640

 

16 G 0,5

PVC/PUR

gy, bngn, gn, rdbu, gypk, wh, whgn, whgy, bk, whye, pk, ye, rd, yebn, vt, gybn, gnye, bn, bu

X

11,6

106,0

183,0

20

74034

76123

16 G 0,5

PUR

gypk, wh, rdbu, gn, whgn, ye, bngn, gy, whye, pk, yebn, rd, whgn, bk, vt, bn, bu, gnye

X

11,6

106,0

183,0

20