SENSORFLEX®

Sensor actuator cable, PVC, PVC/PUR, PUR

Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -30°C to +80°C
  • Operating peak voltage
    up to 0,25 mm²  350 V
    from 0,34 mm²  500 V
  • A.c. test voltage,  50 Hz
    up to 0,25 mm²  1200 V
    from 0,34 mm²  2000 V
  • Minimum bending radius
    SENSORFLEX® PVC 15x cable Ø
    SENSORFLEX® PVC/PUR 7.5x cable Ø
    SENSORFLEX® PUR 7.5x cable Ø
Cable structure
SENSORFLEX®PVC
  • Bare copper conductor, to
    DIN VDE 0295 cl.5 or cl.6, fine wire
    or extra fine wire, BS 6360 cl.5 or cl.6,
    IEC 60228 cl.5 or cl.6
  • Core insulation of PVC
  • Core identification see table below
  • Outer sheath of special PVC
     
SENSORFLEX®PVC/PUR
  • Construction as per SENSORFLEX® PVC
  • PVC inner sheath, with PUR sheath applied
    over it by means of coextrusion
     
SENSORFLEX®PUR
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of PVC
  • Core identification see table below
  • Outer sheath of PUR
Properties
SENSORFLEX®PVC
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
SENSORFLEX®PUR
  • low adhesion, extremely abrasion resistant,
    resistant to hydrolysis and microbial attack
Special feature
  • The cables with the highly flexible
    stranded conductor, cl.6, are
    suitable for drag chain applications
  • These cables are produced to high
    quality specifications and conform
    with a yellow sheath to the
    DESINA®-standard
Sheath colour yellow (RAL 1021) acc. to
DESINA®
Note
  • All cables can be delivered with UL/CSA
    approval and Cu screen.
  • DESINA®: Explanation: see introduction.
Application
For decentralised installation and control technology. These cables are used in connector systems for sensors and actuators. In combination with injected circular connectors and installed actuator-sensor boxes, they constitute an important connecting element between the periphery and the PLC in production systems. The assembled cables offer attractive opportunities for reducing costs, not only in the field of automation technology, but also in the entire manufacturing industry. While previously it was necessary to carry out time-consuming wiring of switchgear cabinets and machines, now field bus technology has made it possible to move the periphery interfaces from the switchgear cabinets to the machines and systems. Moving the I/O points to the system periphery enables significant reductions in installation costs.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

Cable structure

AWG-No.

yellow

orange

grey

No.cores x
cross-sec.
mm²

Sheath
material

Core colours

Fine
wire

High
flex **

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

76061

76076

73473

3 x 0,25

PVC

brown, blue, black

X

4,4

7,2

22,0

24

76062

76077

73466

3 x 0,25

PUR

brown, blue, black

X

4,4

7,2

22,0

24

76063

76078

73474

4 x 0,25

PVC

brown, blue, black, white

X

4,7

9,6

26,0

24

76064

76079

73471

4 x 0,25

PUR

brown, blue, black, white

X

4,7

9,6

26,0

24

76065

76080

76094

5 G 0,25

PVC

brown, blue, black, white, green-yellow

X

4,8

12,0

30,0

24

76066

76081

76095

5 G 0,25

PVC/PUR

brown, blue, black, white, green-yellow

X

4,8

12,0

30,0

24

76071

76086

73472

3 G 0,34

PVC/PUR

brown, blue, green-yellow

X

4,9

9,8

30,0

22

76070

76085

76099

3 x 0,34

PVC

brown, blue, black

X

4,9

9,8

30,0

22

73485

76087

73368

4 x 0,34

PVC

brown, blue, black, white

X

5,2

13,1

43,0

22

73484

76088

72973

4 x 0,34

PVC/PUR

brown, blue, black, white

X

5,2

13,1

43,0

22

78240

78241

73728

5 x 0,34

PVC

brown, blue, black, white, grey

X

5,9

16,4

54,0

22

76072

76089

73657

5 G 0,34

PVC

brown, blue, black, white, green-yellow

X

5,9

16,4

54,0

22

73870

76090

73548

5 G 0,34

PVC/PUR

brown, blue, black, white, green-yellow

X

5,9

16,4

54,0

22