SOLARFLEX®-X PV1-F NTS

Logo Image
Produktfoto
Technical data
  • Temperature range
    -40°C to +90°C
    max. temperature at conductor +120°C
  • Short circuit temperature
    200°C (short circuit duration up to 5 s)
  • Nominal voltage
    VDE 600/1000 V AC
    1800 V DC conductor/conductor
  • AC test voltage
    10000 V
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
  • Highest permissible Voltage
    • DC:
    Conductor/Conductor 1,8 kV
    Conductor/Earth 0,9 kV
    • AC: Conductor/Earth 0,7 kV
    • Three phase: Conductor/Conductor 1,2 kV
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • Core insulation of cross-linked Polyolefin
  • Core identification white
  • Outer sheath of cross-linked Polyolefin
  • Sheath colour: black
  • Braiding of of stainless steel
    single V2A (rodent protection)

Properties
  • Double-insulated
  • Approval: TÜV 2Pfg 1169/08.2007
  • UV-, ozone-resistant, weather-resistant
  • Halogen-free
  • Abrasion and cut resistant
  • Relatively flexible
  • Easy to strip
  • Flame-resistant acc. to
    DIN VDE 0482 Part 332-1-2, IEC 60332-1-2
  • Resistant to short circuits up to 200°C
    thanks to double insulation, short circuit
    temperature 200°C/5 sec.
  • Anticipated service life 25 years
Note
  • Further sizes are available on request.
  • Not for direct installation in ground
Application
The SOLARFLEX®-X PV1-F NTS version with rodent protection, is used in PV systems mainly in farms and agricultural areas.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Approvals
  • According to PV1-F requirement profile for PV cable DKE/VDE AK 411.2.3
  • VDE (Reg. 8266)
  • TÜV (2 PfG 1169/08.2007, R60025298)
  • RoHS and CE compliant
  • UL certification in progress (UL Subject 4703)
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

706307

1 x 4

5,8

38,4

80,0

12

706308

1 x 6

6,5

57,6

106,0

10

706309

1 x 10

7,5

96,0

152,0

8