ROBOFLEX®-recycle

M8 plug straight and socket straight, pre-assembled on both sides 3-pin and 4-pin*

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +120°C
    flexibel -30°C to +120°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    approx. 7,5x cable Ø (for flexible installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Cable structure
Assembly (3-pin)
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, blue, brown
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion, flame retardant and self-extinguishing (as per VDE 0472 Part 804 Test method B, IEC 60332-1-2)
  • Sheath colour: black
  • Outer diameter 4.9 +/-0.2 mm
Assembly (4-pin)
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, brown, white, blue
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion, flame retardant and self-extinguishing (as per VDE 0472 Part 804 Test method B, IEC 60332-1-2)
  • Sheath colour: black
  • Outer diameter 4.9 +/-0.2 mm
Properties
  • very good resistance to oil
  • as per VDE 0473 Part 811-2-1
  • good resistance to acids, alkalis and solvents
  • not cross-linked
  • weld splatter resistant
  • recyclable
  • halogen-free
  • Silicone and cadmium-free
  • Free of substances harmful to paint adhesion Substances
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • Highly flexible
  • UV-resistant
  • ROHS conformant
  • CE conformant
Note
* Design for the standard 2 LEDs in the colours: yellow, green.
Application
The cables with this new sheath material cover all requirements for very large mechanical stresses for abrasion, tear resistance, torsion, flexing, flexibility and oil resistance. Using for automation technology, plant and machine construction, fixture construction for handling devices, welding devices and welding tongs, assembly and handling devices, machining production, welding robots and tool machines, blast furnaces and rolling mills. The completely new feature of this cable is the weld splatter resistance without the otherwise usual and required cross-linking process.
  • Our newly developed non-cross-linked thermoplastic elastomer is fully recyclable.
  • In contrast to this, the usual, cross-linked, thermoplastic elastomers cannot be recycled and put a not insignificant stress on our environment.
  • This must be particularly interesting for customers who have an environment management system according to DIN EN ISO 14001 and thus place a great deal of importance on the use of recyclable materials.
  • A significantly longer service life than that of existing cables on the market, because it can be used in highly flexible applications, for example on robots (torsion) and in drag chains (dynamic load).

plug straight / socket straight

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

671356

ROBOFLEX®-recycle   3 x 0,34

1,0

plug straight / socket straight

9,8

-

670822

ROBOFLEX®-recycle   3 x 0,34

1,5

plug straight / socket straight

14,7

-

670823

ROBOFLEX®-recycle   3 x 0,34

3,0

plug straight / socket straight

29,4

-

670824

ROBOFLEX®-recycle   3 x 0,34

5,0

plug straight / socket straight

49,0

-

670825

ROBOFLEX®-recycle   3 x 0,34

10,0

plug straight / socket straight

98,0

-

671351

ROBOFLEX®-recycle   4 x 0,34

1,0

plug straight / socket straight

13,1

-

670834

ROBOFLEX®-recycle   4 x 0,34

1,5

plug straight / socket straight

19,7

-

670835

ROBOFLEX®-recycle   4 x 0,34

3,0

plug straight / socket straight

39,3

-

670836

ROBOFLEX®-recycle   4 x 0,34

5,0

plug straight / socket straight

65,5

-

670837

ROBOFLEX®-recycle   4 x 0,34

10,0

plug straight / socket straight

131,0

-