TOPFLEX® MOTOR EMV 103

low capacitance power supply cable 1000 V, increased ampacity, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special motor power supply cable
    for frequency converters acc. to
    UL-AWM style 21179
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +80°C
  • Permissible operating temperature
    at conductor +90°C
  • Nominal voltage
    VDE U0/U 600/1000 V
    UL 1000 V
  • Test voltage 2500 V
  • Insulation resistance
    min. 200 MOhm x km
  • Coupling resistance
    acc. to different cross sections
    max. 250 Ohm/km
  • Mutual capacitance
    acc. to different cross sections
    core/core 70 to 250 nF/km
    core/screen 110 to 410 nF/km
  • Minimum bending radius
    fixed installation for outer Ø:
    up to 12 mm: 5x cable Ø
    > 12-20 mm: 7,5x cable Ø
    > 20 mm: 10x cable Ø
    free-movement for outer Ø:
    up to 12 mm: 10x cable Ø
    > 12-20 mm: 15x cable Ø
    > 20 mm: 20x cable Ø
  • Radiation-resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper, fine wire conductor to
    DIN VDE 0295 cl.5, BS 6360 cl.5 or
    IEC 60228 cl.5
  • Core insulation of special-polymer
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 7 cores, black with continuous
    white numbering
  • GN-YE conductor
  • Cores stranded in concentric layers
  • 1. Screen with special aluminium film
    2. Tinned copper braided screen,
    coverage approx. 80%
  • Outer sheath of special PVC
  • Sheath colour: orange (RAL 2003)
  • With meter marking
Properties
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Features Special-Polymer-insulation secures
    a lower dielectric loss, double potential
    strength, high longevity and low
    screen-interference currents to include
    increased current carrying capacity
  • Meets EMC requirements acc. to
    EN 55011 and DIN VDE 0875 part 11
  • Low coupling resistance for high
    electromagnetic compatibility
  • This screened motor supply cable with low
    mutual capacitance of the single cores
    because of the special Polymer core
    insulation and low screen capacitance
    enable a low-loss transmission of the power
    compared to PVC-sheathed connecting
    cables
  • Due to the optimal screening an
    interference-free operation of frequency
    converters is obtained
  • Design acc. to the requirements of
    VdS 3501:2006-04
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
This UL/CSA motor power supply cable for the frequency converters assures electromagnetic compatibility in plants and buildings, facilities with units and operating equipment where the fields of electromagnetic interference might cause adverse effects on the surroundings. As a supply and connecting cable for medium mechanical stresses in fixed installations and forced movements in dry, moist and wet environments. Used in the automotive and food industries, environmental technology, packaging industry, machine tools. Handling equipment, for SIMOVERT drives, they are particularly suitable for use with industrial pumps, ventilators, conveyor belts and air-conditioning installations and similar applications. Installation in hazardous areas.
EMC = Electromagnetic compatibility
The screen must be connected at both ends and ensure large-area contact over the entire cable circumference for compliance with the functional interference requirements of EN 55011.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

22689

3 G 1,5

9,4

72,0

200,0

16

22690

4 G 1,5

10,4

95,0

230,0

16

22691

5 G 1,5

11,2

117,0

258,0

16

22692

7 G 1,5

13,2

148,0

281,0

16

22693

3 G 2,5

11,2

137,0

270,0

14

22694

4 G 2,5

12,5

150,0

300,0

14

22695

5 G 2,5

13,5

200,0

352,0

14

22696

7 G 2,5

16,0

230,0

473,0

14

22697

4 G 4

14,2

235,0

485,0

12

22698

5 G 4

15,4

321,0

567,0

12

22699

7 G 4

18,2

352,0

603,0

12

22700

4 G 6

15,2

320,0

633,0

10

22701

5 G 6

16,8

439,0

679,0

10

22702

7 G 6

20,0

501,0

771,0

10

22703

4 G 10

19,5

533,0

860,0

8

22704

5 G 10

21,6

711,0

1029,0

8

22705

4 G 16

23,1

789,0

1290,0

6

22706

4 G 25

27,1

1236,0

1862,0

4