TOPFLEX®-EMV-3 PLUS 2YSLCY-J

for power supply connections to frequency converters, double screened, 0,6/1 kV, meter marking

Logo Image
Produktfoto
Technical data
  • Special motor power supply cable for
    frequency converters adapted to
    DIN VDE 0250
  • Temperature range
    flexing +5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage U0/U 600/1000 V
  • Max. operating voltage
    A.C. and 3-phase 700/1200 V
    DC operation 900/1800 V
  • Test voltage 4000 V
  • Insulation resistance
    min. 200 MOhm x km
  • Coupling resistance
    acc. to different cross sections
    max. 250 Ohm/km
  • Minimum bending radius
    free-movement for outer Ø:
    up to 12 mm: 10x cable Ø
    > 12-20 mm: 15x cable Ø
    > 20 mm: 20x cable Ø
    fixed installation for outer Ø:
    up to 12 mm: 5x cable Ø
    > 12-20 mm: 7,5x cable Ø
    > 20 mm: 10x cable Ø
  • Radiation-resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of polyethylene (PE)
  • Core identification BK, BN, GY
  • GN-YE conductor (divided into 3)
  • 3+3-core structure
  • Cores stranded in concentric layers
  • 1. Screen with special aluminium film
    2. Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
  • Sheath colour: transparent
  • With meter marking
Properties
  • Low mutual capacitance
  • Low coupling resistance for high
    electromagnetic compatibility
  • The minimum cross section
    of 0,75² meets the requirements
    of DIN EN 60204 part 1.
  • The 3 PLUS-construction of motor power
    supply cables features a symmetrical 3-core
    design, improved in terms of EMC
    characteristics comparing favorably with a
    4-core version. The protective conductor
    PE, divided into 3 is uniformly stranded in
    the interstices. This enables an extremely
    concentric structure.
  • Due to the optimal screening an
    interference-free operation of
    frequency converters is obtained
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Meets EMC requirements acc. to
    EN 55011 and DIN VDE 0875 part 11
Note
  • **)The current carrying capacity for
    permanent operation at ambient temperature
    of 30°C. For deviating ambient temperatures
    the conversion factors should be used and
    for further see the indication in
    DIN VDE 0298 part 4.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
As a supply and connecting cable for medium mechanical stresses in fixed installations and forced movements in dry, moist and wet environments not however for outdoor applications. Used in the automotive and food industries, environmental technology, packaging industry, machine tools. Handling equipment, for SIMOVERT drives, they are particularly suitable for use with industrial pumps, ventilators, conveyor belts and air-conditioning installations and similar applications. Installation in hazardous areas. This screened motor supply cable with low mutual capacitance of the single cores because of the special PE core insulation and low screen capacitance enable a low-loss transmission of the power compared to PVC-sheathed connecting cables. Due to the optimal screening an interference-free operation of frequency converters is obtained. Installation in hazardous areas.
EMC = Electromagnetic compatibility
The screen must be connected at both ends and ensure large-area contact over the entire cable circumference for compliance with the functional interference requirements of EN 55011.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Coupling resistance

Power ratings **)

with 3 loaded cores

in Amperes

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

at 1 MHz

Ohm/km

at 30 MHz

Ohm/km

22368

3 x 1,5 + 3 G 0,25

9,2

18

86,0

140,0

16

22369

3 x 2,5 + 3 G 0,5

10,8

18

210

26

144,0

220,0

14

22370

3 x 4 + 3 G 0,75

12,3

11

210

34

224,0

323,0

12

22371

3 x 6 + 3 G 1,0

14,0

6

150

44

298,0

420,0

10

22372

3 x 10 + 3 G 1,5

17,6

7

180

61

491,0

615,0

8

22373

3 x 16 + 3 G 2,5

21,2

9

190

82

723,0

819,0

6

22374

3 x 25 + 3 G 4,0

24,5

4

95

108

1138,0

1325,0

4

22375

3 x 35 + 3 G 6,0

26,9

3

85

135

1535,0

1718,0

2

22376

3 x 50 + 3 G 10,0

32,5

2

40

168

2208,0

2399,0

1

22377

3 x 70 + 3 G 10,0

35,5

2

45

207

2871,0

3056,0

2/0

22378

3 x 95 + 3 G 16,0

40,1

1

50

250

3953,0

4162,0

3/0

22379

3 x 120 + 3 G 16,0

44,4

292

4836,0

5074,0

4/0

22380

3 x 150 + 3 G 25,0

49,3

335

5412,0

6128,0

300 kcmil

22381

3 x 185 + 3 G 35,0

55,1

382

6969,0

7189,0

350 kcmil

22382

3 x 240 + 3 G 42,5

60,0

453

8540,0

9540,0

500 kcmil