Pre-assembled fan cables for fixed laying use

Base line for use on LENZE drive systems of the type L-force®

Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Minimum bending radius
    flexing 8x cable Ø
    fixed installation 4x cable Ø
  • Nominal voltage
    HAR U0/U 300/500 V
    UL/CSA 600 V
  • Test voltage power cores 3 kV
  • Insulation resistance ≥ 20 MOhm x km
Cable structure
Power supply cores
  • Bare copper conductor, fine wire stranded
  • PVC core insulation
  • Core identification numbers
  • GN-YE conductor
  • PVC outer sheath
  • Sheath colour: grey
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled fan cable
is specially manufactured for applications
with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

UL/CSA

Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

EYL 0001 A xxxx L01 A00

fan cables 0001AL01A00 PVC

660851

EYL 0001 A xxxx L02 A00

fan cables 0001AL02A00 PVC

660852