Pre-assembled feedback cables for fixed laying

Base line for use on SEW drive systems

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    fixed installation -40°C to +80°C
  • Minimum bending radius
    fixed installation 20x cable Ø
  • Nominal voltage max. 350 V,
    acc. to UL 300 V
  • Test voltage
    core/core 1,5 kV
    core/shield 1 kV
Cable structure
Power supply cores
  • Copper conductors, bare
  • PP core insulation
  • Core identification acc. to DIN 47100
  • Complete shield of tin-plated copper
    braiding with drain wire,
    coverage approx. 85%
  • PVC outer sheath
  • Sheath colour: green
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

DESINA® (ISO 23570)
UL/CSA

Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Helukabel
Designation

Helukabel

Part no.

feedback cables HF 13324535 PVC 6x2x0,25

660834

feedback extension HF 1995391 PVC 6x2x0,25

660835

feedback cables 1994875 PVC 5x2x0,25

660836

feedback extension 1995421 PVC 5x2x0,25

660837