HELUSOUND® DMX+POWER

DMX+POWER 1x2x0,25 + 3G1,5 mm²

Logo Image
Produktfoto
Application
The HELUSOUND® DMX+POWER hybrid cable combines a shielded light control wire and the power supply wire. The DMX-cable, which is shielded by a tin-coated copper braiding is perfectly suited for the control of light systems and mixing boards (110 Ohm characteristic intrinsic impedance). It highlights a soft PVC insulation and it is qualified for the use at indoor and outdoor installations. The DMX cable can also be used for the transmission of audio signals such as a microphone wire or as a power supply wire for active loudspeaker systems.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400151

(1x2x0,25)+3G1,5

< 78,0

13,2

60,5

50,0