HELUSOUND® 600 FRNC, halogen-free

Speaker cable HELUSOUND® 600 FRNC

Logo Image
Produktfoto
Application
The safe solution for increasing demands on the security in case of fire, as flame retardant, low smoke, halogen-free, no corrosion damage by released gases and fumes, no flame propagation provide for local flame propagation for the integrity of important systems.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400116

2x1,5

< 12,7

6,6

28,8

77,0

400117

2x2,5

< 7,9

7,5

48,0

105,6

400118

2x4,0

< 4,9

9,4

76,8

166,9

400119

4x2,5

< 7,9

8,8

96,0

161,5

400120

4x4,0

< 4,9

11,6

153,6

271,6

400121

8x2,5

< 7,9

13,5

192,0

338,6

400122

8x4,0

< 4,9

16,8

307,2

531,5