Audio

Speaker cables, coaxial

Logo Image
Produktfoto
Application
The coaxial HELUSOUND® speaker cable is protected by a counter-rotating double spiral shield and outer jacket. It is characterized due to the construction, in addition to robustness and good drum reeling, especially by high flexibilty and small dimensions.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400061

2x2,5

< 7,98

6,8

52,0

84,0

400062

2x4,0

< 4,95

7,9

87,0

129,0