Audio & Light

DMX cables, multicore with spiral screen

Logo Image
Produktfoto
Application
The 3-core, shielded HELUSOUND® digital sound cable consists of a symmetrical pair and an additional third core. A double spiral screen and the PVC outer sheath protect the cable against electrical interference. This AES/EBU and DMX compliant (110 Ohm) special cable is suitable for the transmission of digital audio signals and can therefore, for example, be used for connecting digital mixers, audio amplifiers, DAT recorders, light and scanner systems etc.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400035

2x0,22+0,22

< 86,0

6,4

66,0

79,0