KMK-PA-MB

Counternut with collar

Produktfoto
Description

KMK-PA-MB

Description

Counternut made of polyamide.

The counternut with collar has a bigger sealing area - sealing with an additional O-ring will be simplified.

Areas of application
  • Plant and machine construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread – female

Part no.

light grey

RAL 7035

Part no.

dark grey

RAL 7001

Part no.

black

RAL 9005

Size

Metr.

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

97816

94260

98163

M12 x 1,5

18

100

o. r.

o. r.

o. r.

97817

94261

98164

M16 x 1,5

22

100

o. r.

o. r.

o. r.

97818

94262

98165

M20 x 1,5

26

100

o. r.

o. r.

o. r.

97819

94263

98166

M25 x 1,5

32

100

o. r.

o. r.

o. r.

97820

94264

98167

M32 x 1,5

41

100

o. r.

o. r.

o. r.

97821

94265

98168

M40 x 1,5

50

50

o. r.

o. r.

o. r.

97822

94266

98169

M50 x 1,5

60

50

o. r.

o. r.

o. r.

97823

94267

98170

M63 x 1,5

75

25

o. r.

o. r.

o. r.