General Accessories

HELUKABEL® Network Distribution Racks Mounting Material

Logo Image
Produktfoto
Description
Fastening set
Typical values
Mounting material
Downloads
Product Sheet

Description

Number of elements which can be installed

For fastening of

Suitable for

Part no.

Unit

Set of cative nuts

20

19-inch components

Floor cabinet

82058

1

Cable Routing Bracket

20

19-inch components

Floor cabinet

801699

1

Fastening set screen-profile

50

Louvered profile

Wall box

82053

1

Cable routing panel 19"

42

Cables

Floor cabinet

802764

1

Cable tidy rail 19"

2

Cables

Floor cabinet

804244

1