Outlets RJ45

HELUKAT® CONNECTING SYSTEMS Outlets RJ45-UP 2P Cat. 5e/ Class D

Logo Image
Produktfoto
Description
Wiring box 2P UP Cat.5e/ Class D
Application
As workstation interface in applications of digital and analog image, data and voice transmission. Available as in-wall version (channel) and top-mount version (wall).
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system component up to 100 MHz in category 5(e) / Class D in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, EIA/TIA 568 B, and EN 55022 (EMC)
Downloads
Product Sheet

Part no.

Designation

82008

RJ-45 UP socket cat. 5e 2P horizontal

82853

RJ-45 UP socket cat. 5e 2P vertical