Fibre Optic Outdoor Cable Hybrid acc. DIN VDE 0888

HELUCOM® A-DSQ(ZN)B2Y + Cu

Logo Image
Produktfoto
Description

Fibre-optic outdoor cables hybrid (fibre-optic temperature measurement), A-DSQ(ZN)B2Y

Application
These HELUCOM® fibre-optic cables are designed especially for use in fibre-optical temperature measurements, such as monitoring of dams. The extreme mechanical requirements in these areas are fulfilled by the specially designed cable construction. These lines are hybrid glass fibre lines with copper cores and a special PE outer sheath.
Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

No. of
copper
cores

Dimensions
of copper
cores

mm

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DSQ(ZN)B2Y

4

Multimode G50/125

2

1,2

12,0

2100

300

4,80

200

140,0

81209

A-DSQ(ZN)B2Y

4

Multimode G62.5/125

2

1,2

12,0

2100

300

4,80

200

140,0

81255

A-DSQ(ZN)B2Y

4

Single-mode E9/125

2

1,2

12,0

2100

300

4,80

200

140,0

81256

A-DSQ(ZN)B2Y

4

Multimode G50/125

2

1,5

12,5

2300

320

4,80

200

160,0

82561

A-DSQ(ZN)B2Y

4

Multimode G62.5/125

2

1,5

12,5

2300

320

4,80

200

160,0

81257

A-DSQ(ZN)B2Y

4

Single-mode E9/125

2

1,5

12,5

2300

320

4,80

200

160,0

81258

A-DSQ(ZN)B2Y

4

Multimode G50/125

4

1,5

15,0

2600

430

5,80

200

250,0

82786

A-DSQ(ZN)B2Y

4

Multimode G62.5/125

4

1,5

15,0

2600

430

5,80

200

250,0

81259

A-DSQ(ZN)B2Y

4

Single-mode E9/125

4

1,5

15,0

2600

430

5,80

200

250,0

81260