Fibre Optic Connecting Technics

HELUCOM CONNECTING SYSTEMS Patchcables

Logo Image
Produktfoto
Cable structure
Jumper cable I-VH 2x1 (glas fibre)
Description
Fibre-optic connection-cable (jumper cable)
Application
Cable connections by HELUCOM® are used for wiring terminals.
Options

On request, different assembly variations, such as E2000, FC/PC, F-SMA or DIN, are also available. 8° or 9° diagonal cross sections are also manufactured with the corresponding plug types.

Downloads
Product Sheet

Part no.

Fibre type

Length

in metres

Sheath
colour

Unit

803161

Multimode G50/125 OM2

1

Orange

10

80983

Multimode G50/125 OM2

2

Orange

10

801175

Multimode G50/125 OM2

3

Orange

10

801176

Multimode G50/125 OM2

5

Orange

10

805796

Multimode G50/125 OM3

1

turquoise

10

802442

Multimode G50/125 OM3

2

turquoise

10

805797

Multimode G50/125 OM3

3

turquoise

10

805798

Multimode G50/125 OM3

5

turquoise

10

80636

Multimode G62.5/125

2

Orange

10

805799

Single-mode E9/125

1

Yellow

10

81043

Single-mode E9/125

2

Yellow

10

805800

Single-mode E9/125

3

Yellow

10

805801

Single-mode E9/125

5

Yellow

10