Patch Cables PROFInet A

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet A RJ45 HARTING Industrial IP20

Logo Image
Produktfoto
Description

Patch Cable RJ45 HARTING Industrial IP20, PROFInet A fixed installation

Norms and standards
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 60603-7. Support the PROFInet guideline V 1.8.
Characteristics

Jumper cable for the connection between IP20 protected ethernet applications according ISO/IEC 11801 with RJ45 plugs. Usable for fixed installation cabling.

Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

802416

green

1,5

10

802417

green

3,0

10

802418

green

5,0

10

802419

green

10,0

10

802420

green

20,0

5

802421

green

50,0

5

802422

green

100,0

1