BUS Cables

HELUKABEL® AS-Interface FLIH 2x0,86/2.5

Logo Image
Produktfoto
Cable structure
2x0,86/ 2,5
Description
AS-Interface for electrical cabinets, FLIH
Application

HELUKABEL® AS-Interface FLIH for electrical cabinet applications, especially for wiring inside electrical cabinets. Compared to "normal" AS-I wire, less space is needed and routing is improved. This cable is also designed for appropriate fast contacting through use of the penetration technique. Special modules for electrical cabinets that are compatible with this wire are available on the market.

Downloads
Product Sheet

Part no.

Designation

802183

2x0,86/ 2,5