Fibre Optic Breakoutcable Industry HCS, acc. DIN VDE 0888

HELUCOM® I-V(ZN)YY

Logo Image
Produktfoto
Description

Fibre-optic breakout cables industry HCS, I-V(ZN)YY

Application

This HELUCOM® HCS fibre cable is suitable for fixed and normal flexible installations. Possible applications are normal and heavy-duty mechanical requirements for example in industrial environments. Because of a special PVC jacket this construction is certified by UL (FT1 and FT4). With the tight buffer construction, direct plug manufacturing, even on site, poses no problems. With a HCS fibre transmission lengths of up to 300m can be achieved.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

Caloric load

app. MJ / m

Weight

kg / km

Part no.

I-V(ZN)YY

2

HCS 200/230

Other

1

7,5

800

100,0

300

1,40

68,0

801733