Fibre Optic Connection Technics

HELUCOM CONNECTING SYSTEMS INDUSTRY Outlet 2xSCdx IP 65

Logo Image
Produktfoto
Description
Industrial Ethernet outlet plastic IP 65, SCdx POF/HCS/MM
Description
Industrial Ethernet outlet plastic IP 65, SCdx POF/HCS/MM
Application

Robust data connection socket (shielded) for extreme implementation. Robust plastic housing, and satisfies all mechanical requirements like vibration, shock, and transverse forces. The socket is used either on the machine distributor (MD) or wall mounted directly on the machine (MC) as connection unit.

Norms and standards

HELUCOM CONNECTING SYSTEMS® INDUSTRY component suitable for POF, HCS and multimode fibre applications (980/1000µm, 200/230µm, 50/125µm and 62.5/125µm). More they satisfy the MICE specifications, EMC requirements in accordance with DIN EN 61000, and the IP65 housing protection class requirements. The socket can be used in a temperature range of 0°C to +70°C.

Downloads
Product Sheet

Part no.

Type

Unit

801421

Fibre optic outlet 2xSCdx IP 65

5