Cables and Wires for Food & Beverage Industry

The production of food is subject to complex food laws and intense quality control, which includes the cable products we produce specifically for this industry.

The food and beverage processing industry is one of the most regulated, and hygiene is crucial. For these special environments, HELUKABEL® offers cables with an antimicrobial outer sheath. The specially formulated insulation material helps prevent contamination and bacterial growth. To maintain their cleanliness, these cables are resistant to all standard detergents used during the cleaning process.

For the processing and packaging machinery used in the food and beverage industry, HELUKABEL® offers a wide range of control cables, power supply cables, glands, connectors and conduits. Each component is resistant to the range of chemical, thermal and physical stresses that lead to degradation, in order to deliver reliable, efficient performance.

We are partners with many of the leading companies in the food & beverage industry to stay on top of new trends and best practices ensuring that we develop the most effective solutions that suit their specific needs.

We look forward to assisting you in identifying the best products for your specific application and to answer any questions you might have.

Call +27(0)11 462 8752 or email us: sales@helukabel.co.za

Here is a brief look at some of the companies that we partner with:

- Becks
- Big Dutchman
- Budweiser
- Coca-Cola
- Danone
- Guinness
- Heineken
- Nestlé
- Pepsi
- Tsingtao
- Unilever

Below you will find examples of cables and wires for Food & Beverage Industry:


H05VV5-F (NYSLYÖ-JZ)

These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. These are designed as control and connecting cables to machines, tool machineries, conveyor belts and production lines. These cables are not effected to the chemical influences. Cables for moist and wet rooms, specially used for machines in breweries, bottling plants and car washing stations. These cables may be allowed to move once installed provided that the cables are not mechanically stressed during movement.


(H)05VV5-F ((N)YSLYÖ-JZ)

These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. These are designed as control and connecting cables to machines, tool machineries, conveyor belts and production lines. These cables are not effected to the chemical influences. Cables for moist and wet rooms, specially used for machines in breweries, bottling plants and car washing stations.


H05VVC4V5-K (NYSLYCYÖ-JZ)

These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. These are designed as control and connecting cables to machines, tool machineries, conveyor belts and production lines. These cables are not effected to the chemical influences. Cables for moist and wet rooms, specially used for machines in breweries, bottling plants and car washing stations. These cables may be allowed to move once installed provided that the cables are not mechanically stressed during movement. The interconnection of parts of machines used for manufacturing purposes including machine tools where some degree of protection against electromagnetic interference is required.


OZ-BL

For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying.


OZ-BL-CY

For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying. The copper braided screening ensures the transmission of data signals and free from interference.


OB-BL-PAAR-CY

For hazardous areas this flexible control cable has been constructed for closed circuit systems in accordance with VDE 0165 part 1, part 12.2.2.6, which covers the requirements for the special marking (blue) of this type (hazard type -i-). The paired construction and the copper screening afford a good protection against electrical interference and ensure the transmission of data signals.


BIOFLEX-500®-JZ

HELUKABEL® BIOFLEX-500-JZ is an extremely robust control cable with high abrasion and tear resistant properties. Due to its high resistance to Bio-fuel, Bio-oil and coolant emulsions. It is especially suited for use in the machine, tool making and plant industries as well as in the steel industry for difficult and problem areas. The high flexibility of this cable type makes it quick and easy to install. Suitable for outdoor lying.


BIOFLEX-500®-JZ-C

HELUKABEL® BIOFLEX-500-JZ-C is an extremely robust control cable with high abrasion and tear resistant properties. Due to its high resistance to Bio-fuel, Bio-oil and coolant emulsions. It is especially suited for use in the machine, tool making and plant industries as well as in the steel industry for difficult and problem areas. The inner sheaths of those cables raise the mecanical stress. The high flexibility of this cable type makes it quick and easy to install. Suitable for outdoor lying. These screened cables are particularly suitable for the interference-free transmission in instrumentation and control engineering applications (electromagnetic compatibility). ¹) For the critical applications we advise for consultation.


KOMPOFLEX® JZ-500

Extremly robust universal cable. This cable is specially installed in rubbish, sewage-treatment plants, composting works, animal stalls and greenhouses. Suitable for installation for flexible use for medium mechanical, stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside.


KOMPOFLEX® JZ-500-C0

Extremly robust universal cable. This cable is specially installed in rubbish, sewage-treatment plants, composting works, animal stalls and greenhouses. The inner sheaths of those cables raise the mechanical stress. Suitable for installation for flexible use for medium mechanical, stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside. The high flexibility of this cable type makes it quick and easy to install. This screened cable is ideal for use in data signal transmission free from interferences for measurement and control engineering technology.