Wind Turbine cables

As one of the leading international manufacturers of cables, wires and cable accessories, we provide system expertise to the wind power industry focusing on nacelles, cable-loops, down towers and tower controls/transformers, including medium voltage applications.

  • Nacelle
    • Oil Res II and heat-resistant
  • Loop
    • All torsion cables tested are tested up to 18,000 cycles in 26 ft. tall test tower
  • Tower
    • Flexible aluminium, copper and fibre optic cables

Our wind cables provide superior performance in climate conditions from -55°C up to +145°C for CCV and offshore applications. They have been internationally approved by UL, CSA, CE, and VDE, are WTTC rated, have passed the FT4 flame test.

TC TRAY CABLES USA
  • Flexible PVC Data and Control Cables
  • Flexible, Screened PVC Data and Control Cables
  • PVC Control Cables
  • PVC Power Cables
AL Cables

- HELUWIND WK POWERLINE ALUMINUM

flexible ALU/Copper-cables
  • HELUWIND® WK POWERLINE
Medium Voltage Cables
  • HELUWIND® WK Series
Tower and Infrastructure Cables
  • Power Cables
  • Medium-Voltage and Low-Voltage Cables
Control Cables
  • Special PVC Control Cables
  • Halogen-free, Flexible Control Cables
  • Rubber Sheathed Cables
  • Halogen-free Control and Connecting Cables with Increased Heat Resistance
Single Conductors
  • PVC, Single Cores
  • LSZH, Rubber Insulated Single Cores
  • Halogen-Free Single Cores with Increased Heat Resistance
Data Cables
  • Special PVC Data Cables
  • Special Data Cables
  • Special PUR Drag Chain Cables
Communication Cables
  • Industrial Ethernet Cables
  • BUS Cables
  • Fibre Optic Cables
Cable Accessories
  • Cable Grips
  • Cable Glands
  • Connectors, Cable Lugs
  • Roxtec Sealing Solutions
  • Cable Fittings
  • Shrink-on Tubes
  • Additional Accessories

As one of the leading international manufacturers of cables, wires and cable accessories, we provide system expertise to the wind power industry focusing on nacelles, cable-loops, down towers and tower controls/transformers, including medium voltage applications.

  • Nacelle
    • Oil Res II and heat-resistant
  • Loop
    • All torsion cables tested are tested up to 18,000 cycles in 26 ft. tall test tower
  • Tower
    • Flexible aluminium, copper and fibre optic cables

Our wind cables provide superior performance in climate conditions from -55°C up to +145°C for CCV and offshore applications. They have been internationally approved by UL, CSA, CE, and VDE, are WTTC rated, have passed the FT4 flame test.