UNI-DICHT-VK-PVDF

body gland

Produktfoto
Note

Use short-sized inserts when using gland bodies of size M12x1.5 or M20x1.5.

Description

UNI-DICHT-VK-PVDF

Description

Gland body made of PVDF for populating with inserts made by TPE or silicone. For use in chemical industry, at high temperatures, or long lasting UV-stress.

Areas of application
  • Chemical industry
  • Food industry
  • Plant and machine construction
  • Automation technology
  • Installation technology
  • Control cabinet construction

metric thread

Part no.

Size

Metr.

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904240

M12 x 1,5

8,0

15

50

o. r.

o. r.

o. r.

904241

M16 x 1,5

9,0

19

50

o. r.

o. r.

o. r.

904242

M20 x 1,5

9,0

24

50

o. r.

o. r.

o. r.

904243

M25 x 1,5

9,0

29

50

o. r.

o. r.

o. r.

904244

M32 x 1,5

11,0

38

25

o. r.

o. r.

o. r.

904245

M40 x 1,5

11,5

46

10

o. r.

o. r.

o. r.

904246

M50 x 1,5

13,0

56

5

o. r.

o. r.

o. r.