UNI-DICHT

sealing insert

Produktfoto
Note
The UNI-DICHT sealing insert M20x1,5 (part no. 903944) can be used only with UNI-DICHT-VK-PA M20x1,5 (part no. 90831).

The UNI-DICHT sealing insert M20x1,5 (part no. 903945) can be used only with UNI-DICHT-VK-MS M20x1,5 (part no. 904213).

Description

UNI-DICHT sealing insert closed

Description

Closed sealing inserts made by TPE-V for use with UNI-DICHT gland bodies made by polyamide or by brass.

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

Part no.

Size

PG

Size

metric

Sealing
insert
colour

Cable Ø

from / to

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

903942

9

M16 x 1,5

white

-

100

o. r.

o. r.

o. r.

903943

11

M20 x 1,5

white

-

100

o. r.

o. r.

o. r.

903944

-

M20 x 1,5

white/short

-

100

o. r.

o. r.

o. r.

903945

13,5

M20 x 1,5

white

-

100

o. r.

o. r.

o. r.

903946

16

M25 x 1,5

white

-

100

o. r.

o. r.

o. r.

903947

21

M32 x 1,5

white

-

50

o. r.

o. r.

o. r.

903948

29

M40 x 1,5

white

-

25

o. r.

o. r.

o. r.

903949

36

M50 x 1,5

white

-

10

o. r.

o. r.

o. r.

903950

42

-

white

-

10

o. r.

o. r.

o. r.

903951

48

M63 x 1,5

white

-

10

o. r.

o. r.

o. r.