Multistrip 10

stripper

Produktfoto
Description

Stripper Multistrip 10

Description
  • Self adjusting

  • For single and multi-core lines made of PVC, rubber etc.

  • Adjustable stripping length up to 18mm

  • Robust metal clamps

  • Ergonomic two-component handle

  • Length 195 mm

  • Weight 200 g

Downloads
Data sheet

Stripper

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904731

Multistrip 10

0,03 - 10,0

1

o. r.

o. r.

o. r.