PVC-flat

300/500 V and 450/750 V

Logo Image
Produktfoto
Technical data
  • Special PVC-flat cable adapted to
    EN 50214 / DIN VDE 0283-2
    Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    up to 1 mm² U0/U 300/500 V
    from 1,5 mm² U0/U 450/750 V
  • Test voltage
    up to 1 mm² 2000 V
    from 1,5 mm² 2500 V
  • Minimum bending radius
    10x cable thickness
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    - up to 5 cores coloured
    - from 7 cores, black with continuous
    white numbering
  • Cores laying parallel
  • GN-YE conductor
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: black (RAL 9005)
Properties
  • Extensively oil resistant, oil-/ chemical
    Resistance - see table Technical
    Informations
  • Extremely small bending radius
  • High flexibility
  • Minimum waste of space
  • Packeting possibility
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • Part no. 27012 (6x4).
  • G = with green-yellow conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
PVC type of flat cables are used mainly as trailing cable for crane installations, floor conveyer systems and shelf control units.
Installation notes
Cables reels with flat cables must be transported in standing position on the flange. A bending flexibility can be achieved on a plane surface. For this purpose, the corresponding fitting instructions should be followed.
  • Put the cable trolly on the guiding rail or upon carrier beam and push them together at the starting point. The distance between the bedding surface of two cable trollys must be wider than the double thickness of a cable-packet.
  • During the packeting performance, it must be started with the smaller cross section which lays on the bedding surface and will be builded successively so that the biggest cross section is laying on the top.
  • Further, be careful of a symmetrical load distribution.
  • In case of multicore flat cables with small cross section, smaller than 2,5 mm², is very critical due to its low tensile stress. In such case, you should add 10% reserve wire for calculation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
/opc/workarea/suppliers/STD/documents/pdf/wb/1WB_26980_en.pdf

Part no.

No.cores x
cross-sec.
mm²

Outer
dimension

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

26980

4 G 0,75

4,3 x 12,6

28,8

90,0

19

26981

5 G 0,75

4,3 x 16,1

36,0

115,0

19

26982

6 G 0,75

4,3 x 19,4

43,2

141,0

19

26983

9 G 0,75

4,3 x 26,4

64,8

198,0

19

26984

10 G 0,75

4,3 x 30,1

72,0

224,0

19

26985

12 G 0,75

4,3 x 33,8

84,4

258,0

19

26986

16 G 0,75

4,3 x 44,4

115,2

340,0

19

26987

18 G 0,75

4,3 x 49,2

129,6

380,0

19

26988

20 G 0,75

4,3 x 55,0

144,0

424,0

19

26989

24 G 0,75

4,3 x 65,6

172,8

509,0

19

26990

3 G 1

4,5 x 10,8

28,8

80,0

18

26991

4 G 1

4,5 x 13,4

38,4

104,0

18

26992

5 G 1

4,5 x 16,0

48,0

134,0

18

26993

6 G 1

4,5 x 20,6

57,6

161,0

18

26994

9 G 1

4,5 x 28,4

86,4

230,0

18

26995

10 G 1

4,5 x 30,0

96,0

256,0

18

26996

12 G 1

4,5 x 36,2

115,2

298,0

18

26997

16 G 1

4,5 x 47,6

153,6

395,0

18

26998

18 G 1

4,5 x 52,8

172,8

441,0

18

26999

20 G 1

4,5 x 59,0

192,0

495,0

18

27000

24 G 1

4,5 x 70,4

230,4

590,0

18

27001

4 G 1,5

4,5 x 13,7

58,0

133,0

16

27002

5 G 1,5

4,5 x 17,9

72,0

169,0

16

27003

7 G 1,5

4,5 x 23,5

101,0

235,0

16

27004

8 G 1,5

4,5 x 26,8

115,0

265,0

16

27005

10 G 1,5

4,5 x 33,5

144,0

332,0

16

27006

12 G 1,5

4,5 x 38,9

173,0

421,0

16

27028

16 G 1,5

4,5 x 51,5

230,4

555,0

16

27030

24 G 1,5

4,5 x 83,0

346,0

820,0

16

27007

4 G 2,5

5,5 x 17,0

96,0

205,0

14

27008

5 G 2,5

5,5 x 21,5

120,0

256,0

14

27009

7 G 2,5

5,5 x 30,3

168,0

344,0

14

27010

8 G 2,5

5,5 x 31,9

192,0

389,0

14

27011

12 G 2,5

5,8 x 47,1

288,0

580,0

14

27029

16 G 2,5

5,8 x 55,1

384,0

674,0

14

27012

24 G 2,5

15,0 x 63,0

604,0

950,0

14

27027

24 G 2,5

5,8 x 120,0

604,0

950,0

14

27013

4 G 4

7,0 x 21,8

154,0

344,0

12

27014

5 G 4

7,0 x 27,4

192,0

428,0

12

27015

7 G 4

7,9 x 36,6

269,0

590,0

12

27016

4 G 6

8,2 x 24,8

230,0

424,0

10

27017

5 G 6

8,2 x 31,8

288,0

530,0

10

27018

7 G 6

8,2 x 42,6

403,0

760,0

10

27019

4 G 10

10,0 x 29,6

384,0

710,0

8

27020

4 G 16

11,2 x 34,4

614,0

1014,0

6

27025

5 G 16

13,0 x 46,6

768,0

1370,0

6

27021

4 G 25

13,7 x 42,6

960,0

1365,0

4

27026

5 G 25

15,5 x 55,5

1200,0

2000,0

4

27022

4 G 35

15,4 x 47,6

1344,0

2100,0

2

27023

4 G 50

18,2 x 57,0

1920,0

2940,0

1

27024

4 G 70

20,0 x 64,2

2688,0

4090,0

2/0