Loadcable 0,6/1 kV

Load cable 0,6/1 kV

Logo Image
Produktfoto
Application
The highly flexible loadcables are applied at medium mechanical stress in the professional stage and lighting technology, and other load circuits. The flexibility is achieved through the building with extra fine 0,15 mm² strands and the core and sheath insulation from cold-flexible PVC.
Downloads
Data sheet

Loadcable 0,6/1 kV

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400147

14 G 1,5

< 13,3

17,7

201,6

430,0

400148

18 G 1,5

< 13,3

20,2

259,2

560,0

400149

14 G 2,5

< 7,98

20,0

336,0

604,0

400150

18 G 2,5

< 7,98

22,6

432,0

778,0