KVA-XXL

sealing insert standard

Produktfoto
Description

KVA-XXL sealing insert standard

Description

Sealing inserts made by Soft-PVC for use with KVA gland bodies for large cable diameters.

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

Part no.

Size

metric

Sealing
insert
colour

Cable Ø

from / to

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

96032

M63 x 1,5

white

39,0 - 45,0

1

o. r.

o. r.

o. r.

99434

M72 x 2,0

white

45,0 - 51,0

1

o. r.

o. r.

o. r.

99435

M72 x 2,0

white

51,0 - 55,0

1

o. r.

o. r.

o. r.

99436

M75 x 1,5

white

51,0 - 55,0

1

o. r.

o. r.

o. r.

99437

M75 x 1,5

white

54,0 - 58,0

1

o. r.

o. r.

o. r.

99438

M80 x 2,0

white

58,0 - 64,0

1

o. r.

o. r.

o. r.

99439

M80 x 2,0

white

63,0 - 70,0

1

o. r.

o. r.

o. r.