HSSV IP68

corrugated tubes conduit gland - elbow 90°

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note

Interior seal made of TPE.

Threaded connection:

  • metric to EN 60423

Each item includes 1 safety opener

Description

Conduit gland HSSV 90° IP 68

Description

Quick-insert glands for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Control cabinet construction

metric thread

Part no.

grey

Part no.

black

Size

Metric

Suitable for ND

Thread
length

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

920422

920431

M12 x 1,5

10,0

9,5

50

o. r.

o. r.

o. r.

920423

920432

M16 x 1,5

10,0

9,0

50

o. r.

o. r.

o. r.

920424

920433

M16 x 1,5

12,0

8,0

50

o. r.

o. r.

o. r.

920425

920434

M20 x 1,5

17,0

10,5

50

o. r.

o. r.

o. r.

920426

920435

M25 x 1,5

21,0 / 23,0

14,8

50

o. r.

o. r.

o. r.

920427

920436

M32 x 1,5

29,0

13,8

25

o. r.

o. r.

o. r.

920428

920437

M40 x 1,5

36,0 / 37,0

15,6

25

o. r.

o. r.

o. r.

920429

920438

M50 x 1,5

48,0 / 50,0

16,0

10

o. r.

o. r.

o. r.

920430

920439

M63 x 1,5

48,0 / 50,0

15,5

5

o. r.

o. r.

o. r.