0,6/1 kV, flexible aluminium stranded wires

Logo Image
HELUWIND® WK POWERLINE ALU Single 1x70 mm² BK  Part no. 709914

Technical data
  • Temperature range
    flexing -20°C to +90°C
    fixed installation -40°C to +105°C
  • Permissible conductor operating
    +105°C up to 3000h
  • Nominal voltage
    0,6/1 kV
  • Test voltage
    2,5 kV
  • Minimum bending radius
    4x cable Ø acc. to
    DIN VDE 0298 Part 3, Table 2
  • Flame test
    IEC 60332-1-2
  • Approvals
    conforms to DIN VDE 0250-813
    UL/CSA in preparation
Cable structure
  • Fine-wire aluminium strands
  • Special insulation black
  • Other colours available upon request
  • UV resistant
  • Oil resistant
  • Easy to assemble
  • Recyclable
For more information, especially on
custom cables and connectivity
solutions, please contact us:
The HELUWIND® WK POWERLINE ALU Single is a highly flexible, fine-wire, single conductor with a heat-resistant wire insulation. Its reduced weight of up to 50% over comparable copper wires (H07-VK) provides a huge advantage in many applications.
The HELUWIND® WK POWERLINE ALU Single may only be used with certified connection technology from HELUKABEL®. This includes C8 crimp connections and screwed connections; both described in the “Connection Technology” section and tested in accordance with IEC 61238-1 cl. A. A space-saving welding technique is available as an additional option.
The wire is also available in a halogen-free design, with UL/CSA approval, and a rated voltage of 1.8/3 kV. Suitable for the interior wiring of devices, distributors, and switchboards as well as for protected laying in and on lamps with a nominal voltage up to 1000 V AC or up to 750 V DC towards the end. Not suitable for direct laying on trays, gutters, or tubs.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.