HELUTOP® HT-BS

cable gland

Logo Image Logo Image Logo Image
Produktfoto
Properties
  • Optimum strain relief through clamping plates
  • Easy to assemble
  • Large clamping areas
Note

Details on the individual tests appear in section "Technical Information".

The informaion of the protection classification applies only by use as cable gland, but not for the blind plugs.

Description

HELUTOP® HT-BS

Description

The plastic cable gland with vibration protection and pre-assembled dust protection.

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

metric thread

Part no.

light grey

RAL 7035

Part no.

dark grey

RAL 7001

Part no.

black

RAL 9005

Size

Metr.

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

94530

94540

94550

M12 x 1,5

3,0 - 6,5

8,0

15

100

o. r.

o. r.

o. r.

94531

94541

94551

M16 x 1,5

5,0 - 10,0

10,0

22

50

o. r.

o. r.

o. r.

94532

94542

94552

M20 x 1,5

6,0 - 12,0

10,0

24

50

o. r.

o. r.

o. r.

94533

94543

94553

M25 x 1,5

11,0 - 17,0

8,0

29

25

o. r.

o. r.

o. r.

94534

94544

94554

M32 x 1,5

15,0 - 21,0

10,0

36

25

o. r.

o. r.

o. r.

94535

94545

94555

M40 x 1,5

19,0 - 28,0

10,0

46

20

o. r.

o. r.

o. r.

94536

94546

94556

M50 x 1,5

30,0 - 38,0

18,0

60

10

o. r.

o. r.

o. r.

94537

94547

94557

M63 x 1,5

34,0 - 44,0

18,0

65

10

o. r.

o. r.

o. r.