Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables Kat.6 S/FTP halogenfree yellow

Logo Image
Produktfoto
Description
Patch cable S/FTP halogenfree, Cat.6
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system components up to 250 MHz of category 6 / Class E in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, and EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

803015

yellow

0,5

10

803016

yellow

1,0

10

803017

yellow

2,0

10

803018

yellow

3,0

10

803019

yellow

5,0

10

803020

yellow

7,5

5

803021

yellow

10,0

5

803022

yellow

15,0

5