Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables Kat.6 S/FTP halogenfree green

Logo Image
Produktfoto
Description
Patch cable S/FTP halogenfree, Cat.6
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system components up to 250 MHz in the of category 6 or Class E in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, and EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

803007

green

0,5

10

803008

green

1,0

10

803009

green

2,0

10

803010

green

3,0

10

803011

green

5,0

10

803012

green

7,5

5

803013

green

10,0

5

803014

green

15,0

5