Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables Cat.5e U/UTP PVC grey

Logo Image
Produktfoto
Description
Patch cable U/UTP PVC Cat.5e
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system components up to 155 MHz of category 5e in accordance with ISO 11801, EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

804646

grey

0,5

10

804647

grey

1,0

10

805738

grey

5,0

10

805739

grey

7,5

10

804648

grey

3,0

10

805737

grey

2,0

10

805740

grey

10,0

10

805741

grey

15,0

10