Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables Cat.5e SF/UTP PVC yellow

Logo Image
Produktfoto
Description
Patch cable SF/UTP PVC Cat.5e
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system components up to 100 MHz of category 5(e) / Class D in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, and EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

803081

yellow

0,5

10

803082

yellow

1,0

10

803083

yellow

2,0

10

803084

yellow

3,0

10

803085

yellow

5,0

10

803086

yellow

7,5

10

803087

yellow

10,0

10

803088

yellow

15,0

10