Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables Cat.5e SF/UTP PVC red

Logo Image
Produktfoto
Description
Patch cable SF/UTP PVC Cat.5e
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system components up to 100 MHz of category 5(e) / Class D in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, and EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

803057

red

0,5

10

803058

red

1,0

10

803059

red

2,0

10

803060

red

3,0

10

803061

red

5,0

10

803062

red

7,5

10

803063

red

10,0

10

803064

red

15,0

10