Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables Cat.5e SF/UTP PVC green

Logo Image
Produktfoto
Description
Patch cable SF/UTP PVC Cat.5e
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system components up to 100 MHz of category 5(e) / Class D in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, and EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

803073

green

0,5

10

803074

green

1,0

10

803075

green

2,0

10

803076

green

3,0

10

803077

green

5,0

10

803078

green

7,5

10

803079

green

10,0

10

803080

green

15,0

10