Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables Cat.5e SF/UTP PVC blue

Logo Image
Produktfoto
Description
Patch cable SF/UTP PVC Cat.5e
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system components up to 100 MHz of category 5(e) or Class D in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, and EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

803065

blue

0,5

10

803066

blue

1,0

10

803067

blue

2,0

10

803068

blue

3,0

10

803069

blue

5,0

10

803070

blue

7,5

10

803071

blue

10,0

10

803072

blue

15,0

10