Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables Cat.5e SF/UTP PVC black

Logo Image
Produktfoto
Description
Patch cable SF/UTP PVC Cat.5e
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system components up to 100 MHz in the of category 5(e) / Class D in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, and EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

803089

black

0,5

10

803090

black

1,0

10

803091

black

2,0

10

803092

black

3,0

10

803093

black

5,0

10

803094

black

7,5

10

803095

black

10,0

10

803096

black

15,0

10