Copper Connection Technics

HELUKAT® CONNECTING SYSTEMS INDUSTRY PROFInet RJ45 plugs 180° IP20 protected

Logo Image
Produktfoto
Description

PROFInet RJ45 industrial plugs IP20 180°

Application

RJ45 IP and plug connectors suitable for industrial Ethernet implementation. Available as 90° or 180° version.

Scope of delivery
RJ45-plug and assembly instructions.
Options

We also deliver other brandes or connector systems for industrial applications, on request.

Downloads
Product Sheet

Part no.

Designation

805401

PROFInet RJ45 Connector axial 180° metal IP20 Cat.5

804544

RJ45 Connector axial 180° metal IP20 Cat.6A

805402

PROFInet RJ45 Connector 90° metal IP20 Cat.5

805781

PROFInet / Industrial Ethernet RJ45 Connector axial IP20 Cat.5 Harting

805784

Industrial Ethernet RJ45 Connector 45° IP20 Cat.6 10Gbit Harting

805782

Profinet / Industrial Ethernet RJ45 Connector 45° IP20 Cat.5 Harting

805783

Industrial Ethernet RJ45 Connector axial IP20 Cat.6 10Gbit Harting