Patch Cables LAN-Industry

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables heavy Ind.Eth.Harting RJ45 8P Cat.6 IP20

Logo Image
Produktfoto
Description

Patch Cable RJ45 8P HARTING INDUSTRIAL IP20, LAN-Industry

Norms and standards
Components of HELUKAT® CONNECTING SYSTEMS® to 250 MHz acc. Categorie 6/ Class E, ISO 11801 1st Edition, EN 50173-1 and EIA/TIA 568 B. Plug according IEC 60603-7 and Category 6.
Characteristics
  • Suitable for using in rough environs
  • Suitable for normal movements
  • Temperature range from -40°C to +80°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 30m from the Hub to the receiver
  • Suitable for the „Light-Duty“ range
Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

802389

green

0,5

10

802390

green

1,0

10

802391

green

2,0

10

802392

green

3,0

10

802393

green

5,0

10

802394

green

10,0

10