Patch Cables LAN-Industry

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables heavy RJ45 Harting Industrial IP20

Logo Image
Produktfoto
Description

Patch Cable RJ45 HARTING Industrial IP20, LAN-Industry flexible

Norms and standards
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 60603-7.
Characteristics
  • Suitable for using in rough environs
  • Suitable for normal movements
  • Temperature range from -20°C to +60°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 30m from the Hub to the receiver
  • Suitable for the „Light-Duty“ range
Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

800839

grey

0,5

10

800840

grey

1,0

10

800841

grey

2,0

10

800842

grey

3,0

10

800843

grey

5,0

10

800844

grey

10,0

10