Industrial Ethernet

HELUKAT® 600S SF/FTP 4x2xAWG24/7 PUR

Logo Image
Produktfoto
Cable structure

Drag Chain
SF/FTP 4x2xAWG 24/7 (stranded) PUR

Description

Industrial Ethernet HELUKAT® 600S SF/FTP Trailing Cable UL CMX Cat.7

Typical values

frequency

(MHz)

10

16

62,5

100

200

300

600

attenuation

(db/100m)

6,7

8,5 17,4 22,1 31,6

39,2

57,4

next

(db)

78

78 75,5 72,4 67,9 65,2 60,7
ACR (db) 71,3 69,5 58,1 50,3 36,3 26 3,3
Application

HELUKAT® 600S Category 7 Trailing Cable is designed for use in cable carriers and the recurring loads caused by moving machine components. It provides excellent transmission characteristics under extremely difficult conditions.

The Torsion edition has an optimized screen for torsion application which is typical in robotics.

Norms and standards
Categorie 7 acc. IEC 61156-6, flame retardent acc. IEC 60332-1-2, halogen free acc. IEC 60754-1 and EN 50267-2-1, oil resistant
Approvals
UL approval CMX + AWM 20940 600V 80°C
Downloads
Product Sheet

Part no.

Designation

805614

Drag Chain

SF/FTP 4x2xAWG 24/7 (stranded) PUR

805828

Torsion

SF/FTP 4x2xAWG 24/7 (stranded) PUR