Industrial Ethernet

HELUKAT® 600IND copper data cable S/FTP
4x2xAWG24/7
FRNC SHIPLINE

Logo Image
Produktfoto
Cable structure

S/FTP 4x2xAWG 24/7 (stranded) FRNC

Description

Industrial Ethernet HELUKAT® 600IND S/FTP SHIPLINE Cat.7

Typical values

Frequency

(MHz)

10

16

62,5

100

200

600

Attenuation

(dB/10m)

0,7

0,8

1,6

2,1

3,1

5,2

Next

(db)

90,0

90,0

85,0

81,0

76,0

68,0

ACR

(db)

89,3

89,2

83,4

78,9

72,9

62,8

Application

HELUKAT® 600IND Category 7 Shipline is designed specially for use in shipbuilding and exceptionally well-suited for Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions.The cable listed here is certified by German Lloyd; this means it is designed for flexible marine and offshore applications.

Norms and standards
Acc. ISO/IEC 11801, EN 50173, EIA/TIA 568-A, categorie 7, flame retardent acc. IEC 60332-3-24 (cat. C), smoke density acc. IEC 61034, halogen free acc. IEC 60754-2
Downloads
Product Sheet

Part no.

Designation

803382

S/FTP 4x2xAWG 24/7 (stranded) FRNC